您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
RSLM - Lead screw nuts
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/rslm.prj},{NB=RSLM-3632TR16X8P4},{ARTNR=RSLM-3632TR16X8P4},{INFO=INFO},{TR=TR16x8P4},{D1=16},{D2=36},{B1=32},{SW=0},{P=4.0},{VER=1},{R=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
B1
Length
[mm]
SW
Width across flats
[mm]
RSLM-1413M3
RSLM-1413M3
M3x0,5
3
14
13
0
RSLM-1413M4
RSLM-1413M4
M4x0,7
4
14
13
0
RSLM-1413M5
RSLM-1413M5
M5x0,8
5
14
13
0
RSLM-1413M6
RSLM-1413M6
M6x1
6
14
13
0
RSLM-1413TR06X2P1
RSLM-1413TR06X2P1
TR06x2P1
6
14
13
0
RSLM-1418TR08X1.5
RSLM-1418TR08X1.5
TR08x1,5
8
14
18
0
RSLM-1812TR08X1.5
RSLM-1812TR08X1.5
TR08x1,5
8
18
12
0
RSLM-1816TR08X1.5
RSLM-1816TR08X1.5
TR08x1.5
8
18
16
0
RSLM-2020TR08X1.5
RSLM-2020TR08X1.5
TR08x1,5
8
20
20
0
RSLM-2215TR10X2
RSLM-2215TR10X2
TR10x2
10
22
15
0
RSLM-2220TR10X2
RSLM-2220TR10X2
TR10x2
10
22
20
0
RSLM-172220TR10X2
RSLM-172220TR10X2
TR10x2
10
22
20
17
RSLM-2215TR10X3
RSLM-2215TR10X3
TR10x3
10
22
15
0
RSLM-2220TR10X3
RSLM-2220TR10X3
TR10x3
10
22
20
0
RSLM-2618TR12X3
RSLM-2618TR12X3
TR12x3
12
26
18
0
RSLM-2624TR12X3
RSLM-2624TR12X3
TR12x3
12
26
24
0
RSLM-192624TR12X3
RSLM-192624TR12X3
TR12x3
12
26
24
19
RSLM-2624TR12X6P3
RSLM-2624TR12X6P3
TR12x6P3
12
26
24
0
RSLM-3024TR12X6P3
RSLM-3024TR12X6P3
TR12x6P3
12
30
24
0
RSLM-3028TR14X3
RSLM-3028TR14X3
TR14x3
14
30
28
0
RSLM-3021TR14X4
RSLM-3021TR14X4
TR14x4
14
30
21
0
RSLM-3028TR14X4
RSLM-3028TR14X4
TR14x4
14
30
28
0
RSLM-3624TR16X2
RSLM-3624TR16X2
TR16x2
16
36
24
0
RSLM-3632TR16X2
RSLM-3632TR16X2
TR16x2
16
36
32
0
RSLM-3024TR16X4
RSLM-3024TR16X4
TR16x4
16
30
24
0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表