您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RR-420 Roller Internal Relief-Channeled Shaft Mount - RollERS
Essentra Components
Material Handling
Rollers & Bumpers
Rollers & Roller Rails
Durasoft Rollers - Shaft Mount
Powered by
CAD模型選擇
{essentra/l1_q00000000/l2_q03000000/l3_q03020000/p140400/rr-420.prj},{NB=RR-461},{PN=RR-461},{AMERSID=1080633},{APACID=-},{EMEAID=-},{MATERIAL=Urethane},{DUROMETER=60},{A=2.50000000},{B=0.92},{C=0.50000000},{E=0.626-0.631},{E1=0.6290},{N=2},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
DUROMETER
Durometer
ⁿ/ₐ
A
A Body Diameter
[Inch]
B
B Height
[Inch]
C
C Shoulder Height
[Inch]
E
E Hole Diameter
ⁿ/ₐ
RR-420
RR-420
1080627
-
-
Neoprene
20
4
0.92
1/2
0.626-0.631
RR-421
RR-421
1081487
-
-
Neoprene
35
4
0.92
1/2
0.626-0.631
RR-423
RR-423
1080628
-
-
Neoprene
35
4
1.94
1/2
0.626-0.631
RR-427
RR-427
1080630
-
-
Neoprene
20
4
1.94
1/2
0.751-0.756
RR-429
RR-429
1080632
-
-
Neoprene
35
4
1.94
1/2
0.751-0.756
RR-431
RR-431
1081488
-
-
Neoprene
35
4
0.92
1/2
1.001-1.006
RR-426
RR-426
1080629
-
-
Neoprene
20
4
1.94
1/2
1.001-1.006
RR-428
RR-428
1080631
-
-
Neoprene
35
4
1.94
1/2
1.001-1.006
RR-461
RR-461
1080633
-
-
Urethane
60
2 1/2
0.92
1/2
0.626-0.631
RR-462
RR-462
1081489
-
-
Urethane
35
2 1/2
1.94
1/2
0.626-0.631
RR-463
RR-463
1080634
-
-
Urethane
60
2 1/2
1.94
1/2
0.626-0.631
RR-466
RR-466
1080635
-
-
Urethane
35
2 1/2
1.94
1/2
0.751-0.756
RR-472
RR-472
1080636
-
-
Urethane
35
4
0.92
1/2
0.626-0.631
RR-473
RR-473
1080637
-
-
Urethane
60
4
0.92
1/2
0.626-0.631
RR-474
RR-474
1080638
-
-
Urethane
35
4
1.94
1/2
0.626-0.631
RR-475
RR-475
1081490
-
-
Urethane
60
4
1.94
1/2
0.626-0.631
RR-479
RR-479
1080639
-
-
Urethane
60
4
1.94
1/2
0.751-0.756
RR-481
RR-481
1080640
-
-
Urethane
60
4
0.92
1/2
1.001-1.006
RR-483
RR-483
1080641
-
-
Urethane
60
4
1.94
1/2
1.001-1.006
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表