RQGK2-P - Plastic quick screw connector with inner thread made of nickel-plated brass PG acc. to DIN 40430
Flexa
FLEXAquick
RQGK2 Plastic (PA) with TPE Innerthread: Nickel-plated brass 58, IP68/IP69K
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqgk2/rqgk2_p.prj},{NB=FLEXA RQGK2-P 15020075213},{AUS=1},{AD=18.5},{G=13.5},{I=12.5},{B=29.0},{C=9.5},{D=45.0},{SW=26},{NDM1=20.400},{KDM1=19.060},{VERS1=4},{VERS2=1},{BX1=25.000},{BX2=23.000},{BX3=1.000},{BX4=11.000},{BX5=20.500},{DX1=11.600},{DX2=23.500},{DX3=9.500},{DX4=1.000},{DX5=19.000},{DX6=7.300},{DX7=4.000},{DX8=3.000},{DX9=41.500},{L=9.500},{GEW=2.30},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread PG
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQGK2-P 15020075207
15020075207
10.0
7
7.0
20.0
8.0
38.0
18
0.90
50
FLEXA RQGK2-P 15020075209
15020075209
13.0
9
8.5
24.0
9.5
41.0
22
1.50
50
FLEXA RQGK2-P 15020075211
15020075211
15.8
11
11.0
27.0
9.0
43.0
25
2.00
50
FLEXA RQGK2-P 15020075213
15020075213
18.5
13.5
12.5
29.0
9.5
45.0
26
2.30
50
FLEXA RQGK2-P 15020075216
15020075216
21.2
16
15.0
33.0
13.0
49.0
31
2.40
50
FLEXA RQGK2-P 15020075221
15020075221
28.5
21
18.5
41.0
13.0
48.0
39
4.40
25
FLEXA RQGK2-P 15020075229
15020075229
34.5
29
27.5
48.0
14.0
56.5
46
6.00
25
FLEXA RQGK2-P 15020075236
15020075236
42.5
36
36.0
59.0
15.5
85.0
55
10.00
25
FLEXA RQGK2-P 15020075248
15020075248
54.5
48
38.5
64.0
16.0
98.0
65
17.00
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ROHRflex PA6 - ROHRflex corrugated all-plastic tubings
Flexa
06.12.2023
RQG2-P - Plastic connector, quick-type straight, inner thread , high sealin...
Flexa
06.12.2023
RQGKZ-P - Plastic screw connector, quick-type, with strain relief and outer...
Flexa
06.12.2023
RQT-PA - Material (PA), IP code IP68 / IP 69K
Flexa
06.12.2023
RQGK-M - Plastic quick screw connector with outer thread made of nickel-pla...
DKC
10.03.2023
RQGK2-P - Plastic quick screw connector with inner thread made of nickel-pl...
DKC
10.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表