suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
RPF-28 - Flange for female rod in die-cast aluminium
Univer
Cylinders
2 or 3- stage telescopic pneumatic cylinders Ø32÷63 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/rt/parts/rpf_28.prj},{NB=RPF-28040 },{IDNR=},{PN=RPF-28040},{CYL=40},{FA=23.3},{FF=42},{LM=10},{D=6},{MM=12},{SW=10},{MASS=0.035},{HG=15.00},{DS1=17.0},{AG=33},{DF=8.2},{DG1=5},{DG2=6},{BC1=4.2},{BC2=5.3},{R=2.6},{LM1=6},{SW2=19},{VERS=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part number
ⁿ/ₐ
CYL
Cylinder
[mm]
D
Depth
[mm]
MM
Diameter
[mm]
SW
Widh across flats
ⁿ/ₐ
MASS
Weight
[kg]
VERS
[mm]
RPF-28032
RPF-28032
32
6
12
10
0.024
4.000
RPF-28040
RPF-28040
40
6
12
10
0.035
4.000
RPF-28050
RPF-28050
50
7
16
13
0.057
4.000
RPF-28063
RPF-28063
63
7
16
13
0.094
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表