Rounded type (A)
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Needle Rollers
Metric
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/needle_rollers/metric/rounded_type.prj},{NB=NSK_3.5x17.8A},{IDNR=},{ORDER=3.5x17.8A},{DW=3.5},{LW=17.8},{MASS=1.350},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
DW
Diameter
[mm]
LW
Length
[mm]
MASS
Mass (1000 pieces)
[kg]
1x5.8A
1x5.8A
1.0
5.8
0.035
1x6.8A
1x6.8A
1.0
6.8
0.042
1x7.8A
1x7.8A
1.0
7.8
0.048
1x9.8A
1x9.8A
1.0
9.8
0.060
1.5x5.8A
1.5x5.8A
1.5
5.8
0.080
1.5x6.8A
1.5x6.8A
1.5
6.8
0.093
1.5x7.8A
1.5x7.8A
1.5
7.8
0.105
1.5x9.8A
1.5x9.8A
1.5
9.8
0.135
1.5x11.8A
1.5x11.8A
1.5
11.8
0.160
1.5x13.8A
1.5x13.8A
1.5
13.8
0.190
2x6.8A
2x6.8A
2.0
6.8
0.165
2x7.8A
2x7.8A
2.0
7.8
0.190
2x9.8A
2x9.8A
2.0
9.8
0.240
2x11.8A
2x11.8A
2.0
11.8
0.290
2x13.8A
2x13.8A
2.0
13.8
0.335
2x15.8A
2x15.8A
2.0
15.8
0.385
2x17.8A
2x17.8A
2.0
17.8
0.435
2x19.8A
2x19.8A
2.0
19.8
0.485
2.5x7.8A
2.5x7.8A
2.5
7.8
0.300
2.5x9.8A
2.5x9.8A
2.5
9.8
0.375
2.5x11.8A
2.5x11.8A
2.5
11.8
0.450
2.5x13.8A
2.5x13.8A
2.5
13.8
0.525
2.5x15.8A
2.5x15.8A
2.5
15.8
0.605
2.5x17.8A
2.5x17.8A
2.5
17.8
0.680
2.5x19.8A
2.5x19.8A
2.5
19.8
0.755
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表