目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Rotary elbow, male, cylindrical R31 F-E PLUS
Metalwork
Fittings and Accessories
Fittings
Fittings series F-E Plus
Rotary elbow, male, cylindrical R31 F-E PLUS
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_f_e_plus/rotary_elbow_male_cylindrical_r31_f_e_plus/rotary_elbow_male_cylindrical_r31_f_e_plus.prj},{NB=2FP3109},{CODE=2FP3109},{REF=RL31 F-E P},{DI=6},{F=1/4},{FX=13.157},{CH=14},{E=18.0},{E1=11.8},{L=21.9},{L1=21.1},{P=8},{VERS=6},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
ⁿ/ₐ
CH
[mm]
E
[mm]
E1
[mm]
L
[mm]
L1
[mm]
P
[mm]
2FP3101
2FP3101
RL31 F-E P
4
M5
9
9.9
9.5
18.6
15.3
4
2FP3102
2FP3102
RL31 F-E P
4
1/8
12
14.0
9.5
18.6
19.1
6
2FP3103
2FP3103
RL31 F-E P
4
1/4
14
18.0
9.5
18.6
21.1
8
2FP3107
2FP3107
RL31 F-E P
6
M5
9
9.9
11.8
21.9
15.3
4
2FP3108
2FP3108
RL31 F-E P
6
1/8
12
14.0
11.8
21.9
19.1
6
2FP3109
2FP3109
RL31 F-E P
6
1/4
14
18.0
11.8
21.9
21.1
8
2FP3110
2FP3110
RL31 F-E P
8
1/8
12
14.0
13.5
25.4
19.1
6
2FP3111
2FP3111
RL31 F-E P
8
1/4
14
18.0
13.5
25.4
21.1
8
2FP3112
2FP3112
RL31 F-E P
8
3/8
17
22.0
13.8
25.4
27.1
9
2FP3113
2FP3113
RL31 F-E P
10
1/4
14
18.0
16.0
27.2
24.8
8
2FP3114
2FP3114
RL31 F-E P
10
3/8
17
22.0
16.0
27.2
27.1
9
2FP3115
2FP3115
RL31 F-E P
10
1/2
22
26.0
16.0
27.2
30.7
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表