目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RH-WR - Tubular handles
Elesa
GENERAL CATALOGUE
Handles for special applications
Handles for machines and protections
RH-WR
Powered by
CAD模型選擇
{elesa/general_catalogue/15/2_machines_and_protections/rh_wr/rh_wr.prj},{NB=Tubular handles RHWR-20.300.01},{CODE=RHWR-20.300.01},{DIM01=300},{DIM02=360},{DIM03=M6},{DIM04=12},{DIM05=40},{DIM06=20},{DIM07=31},{DIM08=12},{DIM09=30},{DIM10=2.0},{WEIGHT=230},{D=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DIM01
f
[mm]
DIM02
L
[mm]
DIM03
d
ⁿ/ₐ
DIM04
p
[mm]
DIM05
h
[mm]
DIM06
h
[mm]
DIM07
l
[mm]
DIM08
l1
[mm]
DIM09
l2
[mm]
DIM10
s
[mm]
WEIGHT
Weight
[g]
Tubular handles RHWR-20.3...
RHWR-20.300.01
300
360
M6
12
40
20
31
12
30
2.0
230
Tubular handles RHWR-30.3...
RHWR-30.300.01
300
390
M8
15
55
30
39
18
40
1.5
482
Tubular handles RHWR-30.5...
RHWR-30.500.01
500
590
M8
15
55
30
39
18
40
1.5
550
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表