您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
RH - Heat resistant
Rollenbau
Wheels
Heat Wheels, 70-400 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/heat_wheels_70_400/rh.prj},{NB=100 RHX-8},{ORDERNO=100 RHX-8},{WDAB=100x30},{LC=100},{HW=36},{FL=36},{WB=Teflon-plain bearing},{BD=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
ⁿ/ₐ
LC
Load capacity
[kg]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
100 RHX-8
100 RHX-8
100x30
100
36
36
Teflon-plain bearing
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OE - OE
ACE Shock Absorbers
07.02.2024
"""Right angle"" plate"
Rollon
24.11.2021
R2M - Wheel
Rollenbau
27.09.2017
RC620 - 6 axis configuration
EPSON
13.05.2024
ACS355 UL Type 4X - ACS355, 0.5 to 10 hp / 0.37 to 7.5 kW
ABB
15.07.2022
Modèle 43954 - Tige filetée longueur 1 mètre - NFE 25136 - Acier cl. 10.9 g...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
NM - Locking Ring
ACE Shock Absorbers
07.02.2024
NE - NE
ACE Shock Absorbers
07.02.2024
A - Eye
ACE Shock Absorbers
07.02.2024
C - Angle Ball Joint
ACE Shock Absorbers
07.02.2024
KM - Locknut
ACE Shock Absorbers
07.02.2024
RGH - Heat resistant
Rollenbau
27.09.2017
GDAL - Double universal joint Eco series - Light duty. Simplified represent...
HPC
17.02.2022
CTss - Stainless steel telescopic universal joint - Low duty. Simplified re...
HPC
17.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表