您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Rekord -STEEL-AZ
EMUGE-FRANKEN
EMUGE
M/C Tap
NPT
EMUGE-STEEL
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/npt/emuge-steel/rekord20-steel-az.prj},{NB=A0191000.5767},{SHA256=5GkXZMv7TTwuz2UjfYnkYx3wJukNC8DI/E5bmxkU0wo=},{INAME=A0191000_5767_gen},{NAME=A0191000_5767_gen},{DOC=rekord20-steel-az/a0191000_5767.pdf},{J21=A0191000.5767},{J22=Rek.-STEEL-AZ},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 2184-2},{J6=ZYL01602105},{A1=NPT},{A21=21.336},{A22=0.5000},{A24=1/2},{A3=1.814},{A4=14.0},{A8=12.0},{B3=80},{C11=ZYL},{C12=21},{C2=160},{C3=16},{C31=h9},{D2=N},{D7=0.115},{F1=R},{G3=C},{H11=HSS-E},{H22=0},{H5=--},{NSM=DIN4000-80},{DXF=rekord20-steel-az/a0191000_5767.dxf},{XML=rekord20-steel-az/a0191000_5767.xml},{CSV=rekord20-steel-az/a0191000_5767.csv},{STP=rekord20-steel-az/a0191000_5767_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A22
Thread Diameter Inch
[Inch]
A24
Thread Diameter Fractional
ⁿ/ₐ
A3
Thread Pitch
[mm]
A4
Threads per Inch
ⁿ/ₐ
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
A0191000.5763
A0191000.5763
Rek.-STEEL-AZ
E
1
HSSE
DIN 2184-2
ZYL00602105
NPT
7.938
0.0625
1/16
0.941
27.0
4.9
63
ZYL
21
60
6
h9
N
0.013
R
C
HSS-E
0
--
DIN4000-80
A0191000.5764
A0191000.5764
Rek.-STEEL-AZ
E
1
HSSE
DIN 2184-2
ZYL00702105
NPT
10.287
0.1250
1/8
0.941
27.0
5.5
63
ZYL
21
70
7
h9
N
0.018
R
C
HSS-E
0
--
DIN4000-80
A0191000.5765
A0191000.5765
Rek.-STEEL-AZ
E
1
HSSE
DIN 2184-2
ZYL01102105
NPT
13.716
0.2500
1/4
1.411
18.0
9.0
63
ZYL
21
110
11
h9
N
0.041
R
C
HSS-E
0
--
DIN4000-80
A0191000.5766
A0191000.5766
Rek.-STEEL-AZ
E
1
HSSE
DIN 2184-2
ZYL01202105
NPT
17.145
0.3750
3/8
1.411
18.0
9.0
70
ZYL
21
120
12
h9
N
0.058
R
C
HSS-E
0
--
DIN4000-80
A0191000.5767
A0191000.5767
Rek.-STEEL-AZ
E
1
HSSE
DIN 2184-2
ZYL01602105
NPT
21.336
0.5000
1/2
1.814
14.0
12.0
80
ZYL
21
160
16
h9
N
0.115
R
C
HSS-E
0
--
DIN4000-80
A0191000.5768
A0191000.5768
Rek.-STEEL-AZ
E
1
HSSE
DIN 2184-2
ZYL02002105
NPT
26.670
0.7500
3/4
1.814
14.0
16.0
100
ZYL
21
200
20
h9
N
0.225
R
C
HSS-E
0
--
DIN4000-80
A0191000.5769
A0191000.5769
Rek.-STEEL-AZ
E
1
HSSE
DIN 2184-2
ZYL02502105
NPT
33.401
1.0000
1
2.209
11.5
20.0
110
ZYL
21
250
25
h9
N
0.392
R
C
HSS-E
0
--
DIN4000-80
A0191000.5770
A0191000.5770
Rek.-STEEL-AZ
E
1
HSSE
DIN 2184-2
ZYL03202105
NPT
42.164
1.2500
1 1/4
2.209
11.5
24.0
125
ZYL
21
320
32
h9
N
0.726
R
C
HSS-E
0
--
DIN4000-80
A0191000.5771
A0191000.5771
Rek.-STEEL-AZ
E
1
HSSE
DIN 2184-2
ZYL03602105
NPT
48.260
1.5000
1 1/2
2.209
11.5
29.0
140
ZYL
21
360
36
h9
N
1.037
R
C
HSS-E
0
--
DIN4000-80
A0191000.5772
A0191000.5772
Rek.-STEEL-AZ
E
1
HSSE
DIN 2184-2
ZYL04502105
NPT
60.325
2.0000
2
2.209
11.5
35.0
160
ZYL
21
450
45
h9
N
1.851
R
C
HSS-E
0
--
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表