Rekord 2D-Z-BF-IKZ-LS-TIN
EMUGE-FRANKEN
EMUGE
M/C Tap
M,MF
EMUGE-Z
Rekord D
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/m2cmf/emuge-z/rekord20d/rekord202d-z-bf-ikz-ls-tin.prj},{NB=C4093701.0112},{SHA256=3LCZBc2F3m/A5OWg99g2gbA4BLgkfsMB98CyuKgC35k=},{INAME=C4093701_0112_gen},{NAME=C4093701_0112_gen},{DOC=rekord202d-z-bf-ikz-ls-tin/c4093701_0112.pdf},{J21=C4093701.0112},{J22=Rek.2D-Z-BF-IKZ-LS-TIN},{J3=E},{BLD=1},{H3=HSSE},{J6=ZYL00902115},{A1=M},{A21=12},{A3=1.75},{A5=6HX},{A8=7},{B3=224},{C11=ZYL},{C12=21},{C2=0090},{C3=9},{C31=h9},{D2=R},{D7=0.111},{F1=R},{G3=C},{H11=HSS-E},{H22=1},{H5=TIN},{NSM=DIN4000-80},{DXF=rekord202d-z-bf-ikz-ls-tin/c4093701_0112.dxf},{XML=rekord202d-z-bf-ikz-ls-tin/c4093701_0112.xml},{CSV=rekord202d-z-bf-ikz-ls-tin/c4093701_0112.csv},{STP=rekord202d-z-bf-ikz-ls-tin/c4093701_0112_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A3
Thread Pitch
[mm]
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
C4093701.0112
C4093701.0112
Rek.2D-Z-BF-IKZ-LS-TIN
E
1
HSSE
ZYL00902115
M
12
1.75
6HX
7
224
ZYL
21
0090
9
h9
R
0.111
R
C
HSS-E
1
TIN
DIN4000-80
C4093701.0116
C4093701.0116
Rek.2D-Z-BF-IKZ-LS-TIN
E
1
HSSE
ZYL01202115
M
16
2.00
6HX
9
224
ZYL
21
0120
12
h9
R
0.190
R
C
HSS-E
1
TIN
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表