目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62514 - Rondelle "Eventail" à dentures intérieures "JZ" - DIN 6798 J - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a2/62514.prj},{NB=emile_maurin_6251410},{REF=6251410},{MAT=Inox A2},{IDNR=},{D=10.0},{D1=10.500},{D2=16.000},{S=0.900},{N=16.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
D1
Diamètre intérieur
[mm]
D2
Diamètre extérieur
[mm]
S
Epaisseur
[mm]
Emile Maurin 625142
625142
Inox A2
2.0
2.200
4.500
0.300
Emile Maurin 625142,5
625142,5
Inox A2
2.5
2.700
5.500
0.400
Emile Maurin 625143
625143
Inox A2
3.0
3.200
6.000
0.400
Emile Maurin 625144
625144
Inox A2
4.0
4.300
8.000
0.500
Emile Maurin 625145
625145
Inox A2
5.0
5.300
10.000
0.600
Emile Maurin 625146
625146
Inox A2
6.0
6.400
11.000
0.700
Emile Maurin 625148
625148
Inox A2
8.0
8.400
15.000
0.800
Emile Maurin 6251410
6251410
Inox A2
10.0
10.500
16.000
0.900
Emile Maurin 6251412
6251412
Inox A2
12.0
13.000
20.500
1.000
Emile Maurin 6251414
6251414
Inox A2
14.0
15.000
24.000
1.000
Emile Maurin 6251416
6251416
Inox A2
16.0
17.000
26.000
1.200
Emile Maurin 6251418
6251418
Inox A2
18.0
19.000
30.000
1.400
Emile Maurin 6251420
6251420
Inox A2
20.0
21.000
33.000
1.400
Emile Maurin 6251424
6251424
Inox A2
24.0
25.000
38.000
1.600
Emile Maurin 6251427
6251427
Inox A2
27.0
28.000
44.000
1.600
Emile Maurin 6251430
6251430
Inox A2
30.0
31.000
48.000
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表