Red Fibre Washer Metric / Metric - Accessories
Hummel
Cable glands
Cable Glands for "Hazardous Areas"
Accessories
Red Fibre Washer Metric
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/kabelver_f_hazardous_areas/zubehoer/anschlussgewinde_dichtringe_rot/metrisch/anschlussgewinde_dichtringe_rot_metr.prj},{NB=Anschlussgewinde-Dichtring (rot) 1.326.3200.50},{D1=M 32 x 1.5},{NDM=32.000},{KDM=30.160},{P=1.500},{FR=-},{BN=1.326.3200.50},{VERS=32},{VERS1=4},{D=42.5},{D2=32.5},{S=1.6},{PN=HA-0014}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
D1
Thread
ⁿ/ₐ
BN
Order No.
ⁿ/ₐ
D
[mm]
D2
[mm]
S
[mm]
Red Fibre Washer Metric 1...
M 16 x 1.5
1.326.1600.50
24.0
16.1
1.5
Red Fibre Washer Metric 1...
M 20 x 1.5
1.326.2000.50
28.5
20.5
1.5
Red Fibre Washer Metric 1...
M 25 x 1.5
1.326.2500.50
36.5
25.5
1.6
Red Fibre Washer Metric 1...
M 32 x 1.5
1.326.3200.50
42.5
32.5
1.6
Red Fibre Washer Metric 1...
M 40 x 1.5
1.326.4000.50
51.5
40.0
1.5
Red Fibre Washer Metric 1...
M 50 x 1.5
1.326.5000.50
61.5
51.0
1.6
Red Fibre Washer Metric 1...
M 63 x 1.5
1.326.6300.50
76.0
63.5
1.6
Red Fibre Washer Metric 1...
M 75 x 1.5
1.326.7500.50
87.5
75.5
1.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表