您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.F1-N - Castors with steel bracket
Elesa
GENERAL CATALOGUE
Wheels
Injected polyurethane wheels
RE.F1-N
Powered by
CAD模型選擇
{elesa/general_catalogue/14/1_injected_polyurethane_wheels/re_f1_n/re_f1_n_asmtab.prj},{NB=Castors with steel bracket RE.F1-100-SBF-N},{CODE=452489},{DESCRIPTION=RE.F1-100-SBF-N},{DIM01=100},{DIM02=-},{DIM03=-},{DIM04=60},{DIM05=30},{DIM06=128},{DIM07=100},{DIM08=85},{DIM09=9},{DIM10=80},{DIM11=35},{DIM12=120},{DIM13=1200},{DIM14=1200},{WEIGHT=778},{PPATH=re_f1_n_asmtpl.prj},{DIM044=45},{DIM111=75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
l2
[mm]
DIM05
l3
[mm]
DIM06
H
[mm]
DIM07
B
[mm]
DIM08
L
[mm]
DIM09
s
[mm]
DIM10
b2
[mm]
DIM11
b3
[mm]
DIM12
R
[mm]
DIM13
Rolling resistance
[N]
DIM14
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Castors with steel bracke...
452480
RE.F1-080-PBL-N
80
-
-
60
30
107
100
85
9
80
-
-
750
750
450
Castors with steel bracke...
452481
RE.F1-100-PBL-N
100
-
-
60
30
128
100
85
9
80
-
-
1200
1200
475
Castors with steel bracke...
452482
RE.F1-125-PBL-N
125
-
-
60
35
156
100
85
9
80
-
-
1800
1800
660
Castors with steel bracke...
452483
RE.F1-150-PBL-N
150
-
-
85
45
194
140
114
11
105
-
-
2400
2500
1460
Castors with steel bracke...
452468
RE.F1-200-PBL-N
200
-
-
85
50
240
140
110
11
105
-
-
3000
3000
1810
Castors with steel bracke...
452484
RE.F1-080-SBL-N
80
-
-
60
30
107
100
85
9
80
40
-
750
750
620
Castors with steel bracke...
452485
RE.F1-100-SBL-N
100
-
-
60
30
128
100
85
9
80
35
-
1200
1200
645
Castors with steel bracke...
452486
RE.F1-125-SBL-N
125
-
-
60
35
156
100
85
9
80
37
-
1800
1800
867
Castors with steel bracke...
452487
RE.F1-150-SBL-N
150
-
-
85
45
194
140
114
11
105
56
-
2400
2500
1830
Castors with steel bracke...
452469
RE.F1-200-SBL-N
200
-
-
85
50
240
140
110
11
105
56
-
3000
3000
2230
Castors with steel bracke...
452488
RE.F1-080-SBF-N
80
-
-
60
30
107
100
85
9
80
40
120
750
750
810
Castors with steel bracke...
452489
RE.F1-100-SBF-N
100
-
-
60
30
128
100
85
9
80
35
120
1200
1200
778
Castors with steel bracke...
452490
RE.F1-125-SBF-N
125
-
-
60
35
156
100
85
9
80
37
120
1800
1800
1050
Castors with steel bracke...
452491
RE.F1-150-SBF-N
150
-
-
85
45
194
140
114
11
105
56
156
2400
2500
2110
Castors with steel bracke...
452470
RE.F1-200-SBF-N
200
-
-
85
50
240
140
110
11
105
56
156
3000
3000
2490
Castors with steel bracke...
452492
RE.F1-080-FBL-N
80
73
12
-
30
107
-
-
-
-
40
-
750
750
550
Castors with steel bracke...
452493
RE.F1-100-FBL-N
100
73
12
-
30
128
-
-
-
-
35
-
1200
1200
670
Castors with steel bracke...
452494
RE.F1-125-FBL-N
125
73
12
-
35
156
-
-
-
-
37
-
1800
1800
850
Castors with steel bracke...
452495
RE.F1-150-FBL-N
150
102
20
-
45
194
-
-
-
-
56
-
2400
2500
1690
Castors with steel bracke...
452471
RE.F1-200-FBL-N
200
102
20
-
50
240
-
-
-
-
56
-
3000
3000
2130
Castors with steel bracke...
452496
RE.F1-080-FBF-N
80
73
12
-
30
107
-
-
-
-
40
120
750
750
730
Castors with steel bracke...
452497
RE.F1-100-FBF-N
100
73
12
-
30
128
-
-
-
-
35
120
1200
1200
750
Castors with steel bracke...
452498
RE.F1-125-FBF-N
125
73
12
-
35
156
-
-
-
-
37
120
1800
1800
1030
Castors with steel bracke...
452499
RE.F1-150-FBF-N
150
102
20
-
45
194
-
-
-
-
56
156
2400
2500
1980
Castors with steel bracke...
452472
RE.F1-200-FBF-N
200
102
20
-
50
240
-
-
-
-
56
156
3000
3000
2410
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RE.F8-N - ELESA-Monolithic wheels with steel sheet bracket
Elesa
17.04.2024
RE.FF-N - ELESA-Injected polyurethane wheels
Elesa
24.06.2024
RE-F5-N-ESD - ELESA-ESD mould-on polyurethane wheels
Elesa
17.04.2024
RE.F5-N - ELESA-Mould-on polyurethane wheels
Elesa
24.06.2024
RE.G1-N - ELESA-Thermoplastic rubber wheels
Elesa
24.06.2024
RE.C6-C - ELESA-Injected polyurethane wheels
Elesa
24.06.2024
RE.F1 - ELESA-Injected polyurethane castor wheels
Elesa
24.06.2024
NDX.Q - ELESA-Square end-caps
Elesa
24.06.2024
SRP/NL FR - Standard rubber wheels, swivel top plate bracket type "NL" with...
Tellurerota
06.05.2024
29028 - Tube clamps swivel half, sunken teeth, plastic
norelem
26.06.2024
RE.F5-N-ESD - Castors with steel bracket
Elesa+Ganter
21.06.2024
RE.C7 - ELESA-Wheels for the general public
Elesa
26.09.2023
RE.F2-WH - ELESA-Soft polyurethane wheels
Elesa
24.06.2024
RE.C7-C - ELESA-Wheels for the general public
Elesa
24.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表