目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type SKL
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for hard wood
Powered by
CAD模型選擇
{rampa/inserts/hardwood/inserts_type_skl_011.prj},{NB=011870601_50},{ART=011870601},{D=16.0},{L=70},{D1H=8},{H=5.0},{N=0.0},{T=0},{L1=23},{D2=0.0},{D3=0.0},{L2=3.0},{SW=8},{L3=5.0},{L6=12.5},{F=2.05},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP SKL 16 X 70 M8, STAHL VERZ. CE},{LONGTEXT=RAMPA-Muffen Typ SKL mit Innensechskant, Sacklochgewinde, Führungsansatz und patentierter Außengewindekontur. Mit ETA-Zulassung und CE-Zertifizierung für berechenbare Auszugswerte in Holz. Geeignet für das Heben von schweren Lasten.},{D1=M8},{VH1=[13.0:13.5]},{V=13.0-13.5},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{GEW=0.0622},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{PCK=50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
L1
Depth internal thread
[mm]
SW
Wrench size
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
011625601
011625601
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
12.0
25
M6
18
6
9.5-10.0
Steel zinc plated (blue p...
0.008917
73181692
0116256010100
011630601
011630601
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
12.0
30
M6
21
6
9.5-10.0
Steel zinc plated (blue p...
0.010875
73181692
0116306010100
01163067
01163067
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
12.0
30
M6
21
6
9.5-10.0
Stainless steel 1.4571
0.012
73181639
011630670100
011640601
011640601
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
12.0
40
M6
21
6
9.5-10.0
Steel zinc plated (blue p...
0.016206
73181692
0116406010100
011650601
011650601
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
12.0
50
M6
21
6
9.5-10.0
Steel zinc plated (blue p...
0.022304
73181692
0116506010100
01165063
01165063
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
12.0
50
M6
21
6
10-10.5
Stainless steel 1.4305
0.0252
73181639
011650630100
01165067
01165067
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
12.0
50
M6
21
6
10-10.5
Stainless steel 1.4571
0.024452
73181639
011650670100
011660601
011660601
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
12.0
60
M6
21
6
9.5-10.0
Steel zinc plated (blue p...
0.027993
73181692
0116606010100
01166063
01166063
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
12.0
60
M6
21
6
10-10.5
Stainless steel 1.4305
0.03138
73181639
011660630100
01166067
01166067
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
12.0
60
M6
21
6
10-10.5
Stainless steel 1.4571
0.03102
73181639
011660670100
011680601
011680601
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
12.0
80
M6
21
6
9.5-10.0
Steel zinc plated (blue p...
0.0385
73181692
0116806010100
01168063
01168063
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
12.0
80
M6
21
6
10-10.5
Stainless steel 1.4305
0.044
73181639
011680630100
01168067
01168067
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
12.0
80
M6
21
6
10-10.5
Stainless steel 1.4571
0.0433
73181639
011680670100
011830601
011830601
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
16.0
30
M8
21
8
13.0-13.5
Steel zinc plated (blue p...
0.020714
73181692
0118306010100
01183067
01183067
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
16.0
30
M8
23
8
13.0-13.5
Stainless steel 1.4571
0.02528
73181639
011830670100
011840601
011840601
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
16.0
40
M8
23
8
13.0-13.5
Steel zinc plated (blue p...
0.030644
73181692
0118406010100
01184067
01184067
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
16.0
40
M8
23
8
13.0-13.5
Stainless steel 1.4571
0.029
73181639
011840670100
011850601
011850601
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
16.0
50
M8
23
8
13.0-13.5
Steel zinc plated (blue p...
0.041198
73181692
011850601050
01185067
01185067
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
16.0
50
M8
23
8
13.0-13.5
Stainless steel 1.4571
0.036
73181639
01185067050
011860601
011860601
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
16.0
60
M8
23
8
13.0-13.5
Steel zinc plated (blue p...
0.050552
73181692
011860601050
011870601
011870601
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
16.0
70
M8
23
8
13.0-13.5
Steel zinc plated (blue p...
0.0622
73181692
011870601050
011880601
011880601
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
16.0
80
M8
23
8
13.0-13.5
Steel zinc plated (blue p...
0.0748
73181692
011880601050
01188063
01188063
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
16.0
80
M8
23
8
14-14.5
Stainless steel 1.4305
0.0873
73181639
01188063050
01188067
01188067
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
16.0
80
M8
23
8
14-14.5
Stainless steel 1.4571
0.08586
73181639
01188067050
011800601
011800601
RAMPA®-INSERTS TYPE SKL 1...
RAMPA® inserts type SKL w...
16.0
100
M8
23
8
13.0-13.5
Steel zinc plated (blue p...
0.0961
73181692
011800601050
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表