目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Cap nuts type RF
RAMPA
RAMPA®-Cap-nuts and Cross-dowels
Powered by
CAD模型選擇
{rampa/dowel_nuts_cross_dowels/cap_nuts_type_rf_025.prj},{NB=025620013_100},{ART=025620013},{DESC=RAMPA-RUNDMUTTERN TYP RF 20 X 10 M6, MESSING VERNICKELT},{LONGTEXT=RAMPA-Rundmuttern Typ RF mit Innensechskant, Durchgangsbohrung zum Innengewinde und dekorativem Flachkopf für sichtbare Verbindungen.},{D=9},{L=10},{D1=M6},{DIH=6},{SW=5},{D2=20},{H=2},{L3=3.5},{L1=8.0},{MAT=Messing vernickelt},{FARBE=#8D8E8C},{PCKH1=[100,500,2500]},{PCK=100},{GEW=0.2288},{TARIC=74153300},{DIN=},{MATCOMPL1=../pool/1_rohs.png},{MATCOMPL2=../pool/3_reach.png},{MATCOMPL3=},{MATCOMPL4=},{IMDS=},{MH1=},{VERH1=},{F=45},{F1=1},{LE=2.5},{WE=10},{CODE1=1},{CODE2=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Shank-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
SW
Wrench size
[mm]
D2
Head-Ø
[mm]
H
Head height (tol. +0.3)
[mm]
L3
Depth hexagon socket (tol. +/-0.5)
[mm]
L1
Depth internal thread
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
025509003
025509003
RAMPA®-CAP NUTS TYPE RF 1...
RAMPA® cap nuts type RF w...
9
9
M5
4
15
2
3.0
5.5
Steel nickel plated
0.02768
73181692
0255090030100
025509001
025509001
RAMPA®-CAP NUTS TYPE RF 1...
RAMPA® cap nuts type RF w...
9
9
M5
4
15
2
3.0
5.5
Steel blue zinc plated
0.02645
73181692
0255090010100
025609001
025609001
RAMPA®-CAP NUTS TYPE RF 1...
RAMPA® cap nuts type RF w...
8
9
M6
4
12
2
3.0
5.5
Steel blue zinc plated
0.04534
73181692
0256090010100
025613013
025613013
RAMPA®-CAP NUTS TYPE RF 1...
RAMPA® cap nuts type RF w...
8
9
M6
5
13
2
3.5
6.0
Brass nickel plated
0.1222
74153300
0256130130100
02561503
02561503
RAMPA®-CAP NUTS TYPE RF 1...
RAMPA® cap nuts type RF w...
9
10
M6
5
15
2
3.5
8.0
Stainless steel 1.4305
0.2145
73181639
02561503010
025615013
025615013
RAMPA®-CAP NUTS TYPE RF 1...
RAMPA® cap nuts type RF w...
9
10
M6
5
15
2
3.5
8.0
Brass nickel plated
0.16302
74153300
0256150130100
02561501
02561501
RAMPA®-CAP NUTS TYPE RF 1...
RAMPA® cap nuts type RF w...
9
10
M6
5
15
2
3.5
8.0
Brass
0.1482
74153300
025615010100
025620013
025620013
RAMPA®-CAP NUTS TYPE RF 2...
RAMPA® cap nuts type RF w...
9
10
M6
5
20
2
3.5
8.0
Brass nickel plated
0.2288
74153300
0256200130100
02562103
02562103
RAMPA®-CAP NUTS TYPE RF 2...
RAMPA® cap nuts type RF w...
9
15
M6
5
20
2
3.5
9.0
Stainless steel 1.4305
0.85855
73181639
02562103010
025820013
025820013
RAMPA®-CAP NUTS TYPE RF 2...
RAMPA® cap nuts type RF w...
10
10
M8
5
20
2
4.0
7.5
Brass nickel plated
0.20592
74153300
0258200130100
02582001
02582001
RAMPA®-CAP NUTS TYPE RF 2...
RAMPA® cap nuts type RF w...
10
10
M8
5
20
2
4.0
7.5
Brass
0.20163
74153300
025820010100
02581903
02581903
RAMPA®-CAP NUTS TYPE RF 2...
RAMPA® cap nuts type RF w...
10
15
M8
5
20
2
4.0
9.0
Stainless steel 1.4305
0.48535
73181639
02581903010
025826013
025826013
RAMPA®-CAP NUTS TYPE RF 2...
RAMPA® cap nuts type RF w...
10
15
M8
5
25
2
4.0
11.0
Brass nickel plated
0.3575
74153300
025826013010
025830013
025830013
RAMPA®-CAP NUTS TYPE RF 3...
RAMPA® cap nuts type RF w...
14
18
M8
5
30
2
4.0
13.0
Brass nickel plated
0.74646
74153300
0258300130100
02516503
02516503
RAMPA®-CAP NUTS TYPE RF 2...
RAMPA® cap nuts type RF w...
14
18
M10
6
25
2
4.5
13.0
Stainless steel 1.4305
1.24829
73181639
02516503010
025130013
025130013
RAMPA®-CAP NUTS TYPE RF 3...
RAMPA® cap nuts type RF w...
14
18
M10
5
30
2
4.5
13.0
Brass nickel plated
0.90572
74153300
025130013010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表