RA94 - PA6 sealing ring
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra9420-20pa620sealing20ring.prj},{NB=05840001},{SHA256=vxKLm6mQJ+GKvUb/ZUcjS1NUNq0IjtvHX5zPG2FQDGw=},{INAME=05840001},{NAME=05840001},{NNCUSTOM=RA94},{NTCUSTOM=PA6 sealing ring},{NBCUSTOM=05840001},{LINACUSTOM=05840001},{STEPFILE=05840001},{PNGFILE=RA94},{DWGFILE=RA94},{CODE=05840001},{TYPE=RA94 00 18},{MAT=Brass Nickel Plated},{D1=9.9},{D1IN=.390},{D2=13.9},{D2IN=.547},{S=1.8},{SIN=.071},{G=0.19},{OZ=.007},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D1IN
[in]
D2
[mm]
D2IN
[in]
S
[mm]
SIN
[in]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
05840000
05840000
RA94 00 M5
Brass Nickel Plated
5.0
.197
8.0
.315
1.2
.047
0.08
.003
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05840001
05840001
RA94 00 18
Brass Nickel Plated
9.9
.390
13.9
.547
1.8
.071
0.19
.007
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05840002
05840002
RA94 00 14
Brass Nickel Plated
13.1
.516
17.9
.705
1.8
.071
0.28
.010
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05840003
05840003
RA94 00 38
Brass Nickel Plated
16.8
.661
21.4
.843
1.8
.071
0.31
.011
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
05840004
05840004
RA94 00 12
Brass Nickel Plated
21.0
.827
25.4
1.000
2.0
.079
0.42
.015
-20 ÷ 80
-4 ÷ 176
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表