RA45 - Male-female-male tee
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra4520-20male-female-male20tee.prj},{NB=5350002},{SHA256=JTogIiacC3wU9pkZbwXPPC5wgWtoj7XBTc0FNCMOWtM=},{INAME=05350002},{NAME=05350002},{NNCUSTOM=RA45},{NTCUSTOM=Male-female-male tee},{NBCUSTOM=5350002},{LINACUSTOM=5350002},{STEPFILE=5350002},{PNGFILE=RA45},{DWGFILE=RA45},{CODE=5350002},{TYPE=RA45 14 14},{MAT=Brass Nickel Plated},{D1=G1/4},{D2=R1/4},{L1=22.5},{L1IN=.886},{L2=43},{L2IN=1.693},{CH=12},{G=31.3},{OZ=1.104},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5350001
5350001
RA45 18 18
Brass Nickel Plated
G1/8
R1/8
18.5
.728
34
1.339
10
16.6
.586
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5350002
5350002
RA45 14 14
Brass Nickel Plated
G1/4
R1/4
22.5
.886
43
1.693
12
31.3
1.104
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5350003
5350003
RA45 38 38
Brass Nickel Plated
G3/8
R3/8
25.5
1.004
49
1.929
15
64.5
2.275
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5350004
5350004
RA45 12 12
Brass Nickel Plated
G1/2
R1/2
30.0
1.181
59
2.323
19
95.4
3.365
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表