您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
RA36 - Male tee
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra3620-20male20tee.prj},{NB=5260003},{SHA256=Qzqrq235lF57qf7WIbZHOV3SK82KoqKxQmjZfgKrLMg=},{INAME=05260003},{NAME=05260003},{NNCUSTOM=RA36},{NTCUSTOM=Male tee},{NBCUSTOM=5260003},{LINACUSTOM=5260003},{STEPFILE=5260003},{PNGFILE=RA36},{DWGFILE=RA36},{CODE=5260003},{TYPE=RA36 38 38},{MAT=Brass Nickel Plated},{D1=R3/8},{D2=R3/8},{L1=24.5},{L1IN=.965},{L2=49},{L2IN=1.929},{CH=15},{G=50.6},{OZ=1.785},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5260001
5260001
RA36 18 18
Brass Nickel Plated
R1/8
R1/8
17.0
.669
34
1.339
10
14.3
.504
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5260002
5260002
RA36 14 14
Brass Nickel Plated
R1/4
R1/4
21.5
.846
43
1.693
12
28.7
1.012
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5260003
5260003
RA36 38 38
Brass Nickel Plated
R3/8
R3/8
24.5
.965
49
1.929
15
50.6
1.785
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5260004
5260004
RA36 12 12
Brass Nickel Plated
R1/2
R1/2
29.5
1.161
59
2.323
19
93.0
3.280
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5260005
5260005
RA36 34 34
Brass Nickel Plated
R3/4
R3/4
34.5
1.358
69
2.717
22
138.6
4.889
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5260006
5260006
RA36 1 1
Brass Nickel Plated
R1"
R1"
40.5
1.594
81
3.189
28
239.3
8.441
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表