RA24 - Male-female stud tee
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra2420-20male-female20stud20tee.prj},{NB=5140003},{SHA256=MyhhZUZTbH4TYgHeRc06ZLmxG5eEdO/uv/J68M3pEXg=},{INAME=05140003},{NAME=05140003},{NNCUSTOM=RA24},{NTCUSTOM=Male-female stud tee},{NBCUSTOM=5140003},{LINACUSTOM=5140003},{STEPFILE=5140003},{PNGFILE=RA24},{DWGFILE=RA24},{CODE=5140003},{TYPE=RA24 38 38},{MAT=Brass Nickel Plated},{D1=R3/8},{D2=G3/8},{L1=12.0},{L1IN=.472},{L2=24.5},{L2IN=.965},{L3=25.5},{L3IN=1.004},{CH=15},{G=57.7},{OZ=2.035},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5140001
5140001
RA24 18 18
Brass Nickel Plated
R1/8
G1/8
8.1
.319
17.0
.669
18.5
.728
10
18.7
.660
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5140002
5140002
RA24 14 14
Brass Nickel Plated
R1/4
G1/4
11.0
.433
21.5
.846
22.5
.886
12
33.5
1.182
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5140003
5140003
RA24 38 38
Brass Nickel Plated
R3/8
G3/8
12.0
.472
24.5
.965
25.5
1.004
15
57.7
2.035
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5140004
5140004
RA24 12 12
Brass Nickel Plated
R1/2
G1/2
14.0
.551
29.5
1.161
30.0
1.181
19
96.4
3.400
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5140005
5140005
RA24 34 34
Brass Nickel Plated
R3/4
G3/4
17.0
.669
34.5
1.358
35.5
1.398
22
176.7
6.233
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5140006
5140006
RA24 1 1
Brass Nickel Plated
R1"
G1"
19.0
.748
40.5
1.594
40.5
1.594
28
296.8
10.469
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表