R-M-PA PG - Accessories
Hummel
Cable glands
Industrial cable glands
Accessories
R-M-PA
PG
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/zubehoer/r_m_pa/pg/r_m_pa_pg.prj},{NB=R-M-PA 1.273.1620.11},{AG=PG 16},{NDM1=22.500},{IG=M 20 x 1.5},{NDM2=20.000},{TYP=A},{VER=1},{GL=8},{H=13},{D=16.2},{SW=27},{SWX=27.000},{BN=1.273.1620.11},{L1=21.000},{L2=8.000},{L3=7.000},{L4=2.000},{LX=10.000},{LXX=12.000},{R1=0.900},{D1=29.800},{D2=16.200},{D3=20.900},{CH1=0.400},{D4=20.700},{D5=25.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
AG
Thread
ⁿ/ₐ
IG
Thread
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
GL
[mm]
H
[mm]
D
ⁿ/ₐ
SW
[mm]
BN
Order No.
ⁿ/ₐ
R-M-PA 1.273.0912.11
PG 9
M 12 x 1.5
C
15
19
8.5
-
1.273.0912.11
R-M-PA 1.273.1116.11
PG 11
M 16 x 1.5
C
15
19
11.5
-
1.273.1116.11
R-M-PA 1.273.1316.11
PG 13.5
M 16 x 1.5
B
8
6
14
25
1.273.1316.11
R-M-PA 1.273.1620.11
PG 16
M 20 x 1.5
A
8
13
16.2
27
1.273.1620.11
R-M-PA 1.273.2125.11
PG 21
M 25 x 1.5
C
15
19
20.5
-
1.273.2125.11
R-M-PA 1.273.2932.11
PG 29
M 32 x 1.5
C
15
19
28
-
1.273.2932.11
R-M-PA 1.273.3640.11
PG 36
M 40 x 1.5
C
15
5
-
-
1.273.3640.11
R-M-PA 1.273.4240.11
PG 42
M 40 x 1.5
C
15
5
-
-
1.273.4240.11
R-M-PA 1.273.4850.11
PG 48
M 50 x 1.5
C
15
5
-
-
1.273.4850.11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表