您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QuadCore AWP Wall Panel (Plank (PL))
KIP WE
KIP WE
Insulated Panel System
Powered by
CAD模型選擇
{kingspan/kip_we/insulated_panel_system/awp_pl.prj},{NB=KS600 PL AWP-74-XL-W(300QC1800VTUKENKCS)},{IDNR= },{PT=Quadcore Architectural Wall Panel },{PRO=PL},{PROVIS=PL (Plank) },{CW=KS600},{LODLEVEL=300},{L=1800},{CT=74},{CIT=QC},{U=0.250},{W=10,90},{APL=VT},{MAT=XL},{COL=W},{MAT2=KCS},{RF=B-s1,d0},{EXS=0.47},{IXS=0.32},{SOURCEURL=http://www.kingspance.com},{CON=UK},{LNG=EN},{CITVIS=QuadCore},{UCNL=0.000},{RCNL=0.000},{UCBE=0.000},{RCBE=0.000},{COL2=White}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PT
Product Type
ⁿ/ₐ
PROVIS
Profile
ⁿ/ₐ
CT
Core thickness (CT)
[mm]
CIT
Core Type
ⁿ/ₐ
U
Thermal transmittance
[W/m2K]
W
Mass
[kg/m2]
COL2
Internal Color
ⁿ/ₐ
AWP KS600
Quadcore Architectural Wa...
PL (Plank)
45
QC
0.460
9,70
White
AWP KS600
Quadcore Architectural Wa...
PL (Plank)
54
QC
0.350
10,10
White
AWP KS600
Quadcore Architectural Wa...
PL (Plank)
60
QC
0.320
10,30
White
AWP KS600
Quadcore Architectural Wa...
PL (Plank)
70
QC
0.270
10,70
White
AWP KS600
Quadcore Architectural Wa...
PL (Plank)
74
QC
0.250
10,90
White
AWP KS600
Quadcore Architectural Wa...
PL (Plank)
80
QC
0.230
11,10
White
AWP KS600
Quadcore Architectural Wa...
PL (Plank)
88
QC
0.210
11,40
White
AWP KS600
Quadcore Architectural Wa...
PL (Plank)
100
QC
0.190
11,90
White
AWP KS600
Quadcore Architectural Wa...
PL (Plank)
120
QC
0.150
12,70
White
AWP KS600
Quadcore Architectural Wa...
PL (Plank)
140
QC
0.130
13,50
White
AWP KS600
Quadcore Architectural Wa...
PL (Plank)
150
QC
0.120
13,90
White
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
QuadCore AWP Wall Panel (Euro-Box (EB))
KIP WE
04.11.2022
UltraTemp Panel (CS)
KIP WE
23.03.2021
QuadCore AWP Wall Panel (Convex (CX))
KIP WE
04.11.2022
QuadCore AWP Wall Panel (Wave (WV))
KIP WE
04.11.2022
QuadCore AWP Wall Panel (Tramline (TL))
KIP WE
04.11.2022
KS1000 RW Wall Panel
KIP WE
15.03.2022
QuadCore AWP Wall Panel (Micro-Rib (MR))
KIP WE
04.11.2022
SAB Sandwich Panels - SAB Composite Panels
Tata Steel
24.03.2023
QuadCore Louvre Wall Panel
KIP WE
04.11.2022
Trisomet - BSUK Composite Panels
Tata Steel
24.03.2023
QuadCore AWP Wall Panel (Flat (FL))
KIP WE
04.11.2022
QuadCore AWP Wall Panel (Mini-Micro (MM))
KIP WE
04.11.2022
SAB Composite Panels - SAB Composite Panels
Tata Steel
24.03.2023
Prenzlau T - Table
Nordbahn
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表