slovenčina
English
QDT-PK/P - Swivel castor with total lock
Rollenbau
Extra Heavy Duty Castors
Series QD up to max. 1500 kg
QD-P
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_qd/qd_p/qdt_p_asmtab.prj},{NB=QDT 161 PK},{ORDERNO=QDT 161 PK},{WDAB=160x40},{LC=850},{H=233},{TP=140x110},{HS=105x80},{HD=12.5},{SR=133},{WB=Ball bearing},{WHEEL=161 PK 20},{VERPRA=2},{VER=2},{BD=10.000},{PPATH=qd_p/qd_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
QDT 126 PK
QDT 126 PK
125x45
700
200
140x110
105x80
12.5
108
Ball bearing
QDT 126 P
QDT 126 P
125x45
700
200
140x110
105x80
12.5
108
Nylon plain bearing
QDT 151 PK
QDT 151 PK
150x48
900
228
140x110
105x80
12.5
128
Ball bearing
QDT 151 P
QDT 151 P
150x48
800
228
140x110
105x80
12.5
128
Nylon plain bearing
QDT 161 PK
QDT 161 PK
160x40
850
233
140x110
105x80
12.5
133
Ball bearing
QDT 161 P
QDT 161 P
160x40
850
233
140x110
105x80
12.5
133
Nylon plain bearing
QDT 201 PK
QDT 201 PK
200x50
1200
273
140x110
105x80
12.5
158
Ball bearing
QDT 201 P
QDT 201 P
200x50
1200
273
140x110
105x80
12.5
158
Nylon plain bearing
QDT 250 PK
QDT 250 PK
250x60
1400
318
140x110
105x80
12.5
195
Ball bearing
QDT 250 P
QDT 250 P
250x60
1200
318
140x110
105x80
12.5
195
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表