您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
PT13 - Female Straight
C Matic
Sector
Transportation
Push-in Fittings
PT Line - DOT Push-in Fittings, Inch-NPT
Powered by
CAD模型選擇
{cmatic/sector/transportation/push_in_fittings/pt_line_dot_push_in_fittings_inch_npt/pt1320-20female20straight.prj},{NB=2T030052},{NBCUSTOM=2T030052},{TUBEID=4.2},{D2=16.0},{L1=12.0},{L2=35.0},{L2IN=1.378},{WP=20},{WPP=290},{TV=-99},{SHA256=RmdCw5HSo4xViNZmSse9iRf7fENR/IJxVcMZ0Tu/aQs=},{INAME=2t030052},{NAME=2t030052},{NNCUSTOM=PT13},{NTCUSTOM=Female Straight},{LINACUSTOM=2T030052},{STEPFILE=2T030052},{PNGFILE=PT13},{DWGFILE=PT13},{CODE=2T030052},{TYPE=PT13 3/8 1/4},{MAT=Brass},{TUBEOD=3/8\"},{IDIN=.165},{D1NPTF=1/4},{D2IN=.630},{L1IN=.472},{HEX=11/16\"},{G=22},{OZ=.776},{WT=-50 ÷ 100},{WTF=-58 ÷ 212},{TVH=29\"},{CONF1=RoHS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBEOD
Tube O.D.
ⁿ/ₐ
TUBEID
Tube I.D.
[mm]
IDIN
[in]
D1NPTF
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
HEX
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
2T030011
2T030011
PT13 5/32 1/8
Brass
5/32"
2.2
.087
1/8
9.5
.374
8.5
.335
26.5
1.043
1/2
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T030031
2T030031
PT13 1/4 1/8
Brass
1/4"
4.2
.165
1/8
12.0
.472
8.5
.335
28.5
1.122
1/2
16
.564
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T030032
2T030032
PT13 1/4 1/4
Brass
1/4"
4.2
.165
1/4
12.0
.472
12.0
.472
33.0
1.299
11/16"
28.5
1.005
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T030052
2T030052
PT13 3/8 1/4
Brass
3/8"
4.2
.165
1/4
16.0
.630
12.0
.472
35.0
1.378
11/16"
22
.776
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T030053
2T030053
PT13 3/8 3/8
Brass
3/8"
6.2
.244
3/8
16.0
.630
12.5
.492
35.0
1.378
13/16"
40.3
1.422
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T030054
2T030054
PT13 3/8 1/2
Brass
3/8"
6.2
.244
1/2
16.0
.630
13.5
.531
38.5
1.516
1"
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T030062
2T030062
PT13 1/2 1/4
Brass
1/2"
9.2
.362
1/4
20.0
.787
12.0
.472
35.2
1.386
13/16"
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T030063
2T030063
PT13 1/2 3/8
Brass
1/2"
9.2
.362
3/8
20.0
.787
12.5
.492
36.7
1.445
13/16"
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
2T030064
2T030064
PT13 1/2 1/2
Brass
1/2"
9.2
.362
1/2
20.0
.787
13.5
.531
39.2
1.543
1"
-
-
-50 ÷ 100
-58 ÷ 212
20
290
-99
29"
RoHS
Pneumatic circuits for tr...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PT11 - Taper Straight, male
C Matic
02.04.2021
7040 - FNPT-MBSPT Straight
Brennan Industries
28.01.2021
OSAJ - ATEX Ex d enlargement adaptors, OSAJ, brass nickel-plated, metric-me...
WISKA
18.12.2023
BBMTX Triple-Lok - Swivel nut female connector
Parker
29.02.2024
N2405 - IN-FNPT Straight
Brennan Industries
28.01.2021
1738490000 - ADAP EX M16-1/2NPT
Weidmüller
22.01.2024
OX13 - Female Straight
C Matic
11.03.2021
1/4'' FNPT Valves
Electric Solenoid Valves
13.01.2022
1262020000 - ADAPS M16-NPT1/2-W
Weidmüller
22.01.2024
N2405-B - IN-FNPT Straight
Brennan Industries
28.01.2021
Enlargers, Reducers & Thread Convertors
ABB Installation Products
09.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表