目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Positioning system DLZ 120, 160, 200 (Belt drive) - DL positioning systems
IMI Norgren
Actuators
Electric Motion
Linear Axis
Positioning systems
Roller guide positioning systems DL
Powered by
CAD模型選擇
{imi_precision/1_actuators/6_e_actuator/electric_motion/1_positioning_systems/1_7_dl_roller/dlz_asmtab.prj},{NB=DLZ120100004100530(Q=156)(0)},{TYP=DLZ 120},{BG=120},{Q=156},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=0},{ZR=04},{INFO=Produktdatenblatt},{A=120},{B=96},{C=80},{D=47},{E=78},{F=42},{G=58},{H=10},{I=10},{J=68},{K=79},{M=M 5},{N=M 6},{O=M 6},{P=70},{RA=3.000},{RB=25.000},{KP=14},{SD=10.000},{SL=27.000},{T=M 6},{U=60},{X=28},{Y=35},{GG=5.1},{G1=0.85},{PPATH=assemblies/dlz_asmtpl.prj},{QX=22.000},{Q0=156.000},{Q2=196.000},{Q3=236.000},{L0=330.000},{L2=370.000},{L3=410.000},{DPL=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
V
Length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Distance
[mm]
I
Width
[mm]
J
Height
[mm]
K
Height
[mm]
M
for
ⁿ/ₐ
N
for
ⁿ/ₐ
O
for
ⁿ/ₐ
P
Width
[mm]
S
Ø x length
ⁿ/ₐ
R
Key
ⁿ/ₐ
ZZ
Number of teeth
ⁿ/ₐ
VH
Feed per turn
[mm]
KP
Coupling
ⁿ/ₐ
T
Thread
ⁿ/ₐ
U
Height
[mm]
X
Distance
[mm]
Y
Distance
[mm]
GG
Basic weight
[kg]
G1
Weight
[kg]
DLZ120100004100530(Q=156)
DLZ 120
330
DLZ120100004100530(Q=156)
530
118
120
96
80
47
78
42
58
10
10
68
79
M 5
M 6
M 6
70
14 h6 x35
5x5x28
26
130
14
M 6
60
28
35
5.1
0.85
DLZ160100007100640(Q=200)
DLZ 160
440
DLZ160100007100640(Q=200)
640
122
160
130
100
68
90
60
78
11
12
90
106
M 6
M 8
M 8
95
18 h6 x 45
6x6x40
22
176
19
M 8
80
39
45
13.0
1.69
DLZ200100009100730(Q=270)
DLZ 200
530
DLZ200100009100730(Q=270)
730
118
200
160
130
90
140
80
97
15
15
110
129
M 8
M10
M10
110
22 h6 x 45
6x6x40
28
224
24
M 10
100
49
50
23.4
2.33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表