您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioniersystem LSZ 60, 80, 100 - Belt driven positioning systems
Bahr Modultechnik
Positioning systems
Belt driven positioning system LS
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_16_ls_belt/lsz60_80_asmtab.prj},{NB=LSZ60100003100474(0)},{TYP=LSZ 60},{BG=60},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=80},{B=25},{C1=18},{C2=24},{C3=20},{D=47},{E=63},{F=42},{G=62.5},{M=M6x10},{N=M5},{P1=59},{P2=6},{P3=55},{T=M6},{TT=6},{X=27.0},{Y=26},{G1=0.53},{ZAP=14 h6 x 35},{R=5x5x28},{KP=14},{ZR=5M30},{ZS=130},{ZZ=26},{SD=10.000},{SL=27.000},{DPL=6.000},{YW=44.000},{QX=19.000},{DW=15.000},{QL=1.000},{PPATH=../1_15_ll_belt/assemblies/lsz60_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Width
[mm]
C1
Distance
[mm]
C2
Distance
[mm]
C3
Height
[mm]
D
Diameter
[mm]
E
Height
[mm]
F
Distance
[mm]
G
Height
[mm]
H1
Distance
[mm]
H2
Distance
[mm]
H4
Distance
[mm]
M
for
ⁿ/ₐ
N
for
ⁿ/ₐ
P1
Width
[mm]
P2
Length
[mm]
P3
Length
[mm]
Q
Length
[mm]
Q2
Length
[mm]
T
Thread
ⁿ/ₐ
X
Height
[mm]
Y
Length
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
ZAP
Ø x length
ⁿ/ₐ
R
Key
ⁿ/ₐ
KP
Coupling
ⁿ/ₐ
ZR
Belt
ⁿ/ₐ
ZS
Pulley
[mm/U]
ZZ
Number of teeth
ⁿ/ₐ
LSZ60100003100474
LSZ 60
274
LSZ60100003100474
474
80
25
18
24
20
47
63
42
62.5
31
93
106
M6x10
M5
59
6
55
160
116
M6
27.0
26
3.06
0.53
14 h6 x 35
5x5x28
14
5M30
130
26
LSZ80100004100582
LSZ 80
382
LSZ80100004100582
582
100
25
18
30
22
68
93
60
83.0
40
120
133
M6x12
M6
90
8
73
219
149
M8
45.0
40
7.69
0.87
18 h6 x 45
6x6x40
19
8M30
176
22
LSZ100100007100670
LSZ 100
470
LSZ100100007100670
670
130
42
30
40
30
90
110
80
103.0
33
99
172
M8x12
M8
110
11
109
251
180
M10
49.4
50
12.43
1.35
22 h6 x 45
6x6x40
24
8M50
224
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表