POLYPAC® Veepac for Piston CH/NEO with Back-up Ring - Piston, single actions sealing elements from fabric reinforced rubber, POM or PTFE material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
POLYPAC® Veepac CH/NEO
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/veepac_kolben_ch-neo/polypac_veepac_ch_neo_assy_tab.prj},{NB=PCH2E1250-N0O0C(0)},{IDNR=},{PARTNO=PCH2E1250},{DN=125.00},{D1=105.00},{L=27.00},{D2=124.00},{EH=5.00},{NUT=0},{MC=N0O0C},{SA1X=1},{SA2X=1},{PRN=CH 492413/1/NEO},{PPATH=polypac_veepac_ch_neo_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9/f8
[mm]
D1
Groove Diameter h11
[mm]
L
Groove Width -0.25
[mm]
D2
Diameter +/-0.1
[mm]
EH
Single Ring Height
[mm]
OM
Energizer Ring Material
ⁿ/ₐ
PRN
Description
ⁿ/ₐ
PCH1E0800-N0O0C
PCH1E0800
80.00
60.00
32.15
79.00
5.66
POM-GL-BK
CH 314236/NEO
PCH0E0889-N0O0C
PCH0E0889
88.90
69.85
35.50
87.90
4.83
POM-GL-BK
CH 350275/1/NEO
PCH0E0900-N0O0C
PCH0E0900
90.00
70.00
30.00
89.00
5.08
POM-GL-BK
CH 354275/NEO
PCH0E0952-N0O0C
PCH0E0952
95.25
76.20
28.97
94.20
5.16
POM-GL-BK
CH 375300/NEO
PCH1E0952-N0O0C
PCH1E0952
95.25
82.55
21.72
94.20
3.71
POM-GL-BK
CH 375325/NEO
PCH0E1016-N0O0C
PCH0E1016
101.60
85.72
26.75
100.60
4.14
POM-GL-BK
CH 400337/NEO
PCH0E1079-N0O0C
PCH0E1079
107.95
88.90
31.00
106.90
4.90
POM-GL-BK
CH 425350/NEO
PCH0E1143-N0O0C
PCH0E1143
114.30
88.90
35.32
113.30
6.55
POM-GL-BK
CH 450350/NEO
PCH1E1143-N0O0C
PCH1E1143
114.30
95.25
25.40
113.30
5.00
POM-GL-BK
CH 450375/NEO
PCH2E1143-N0O0C
PCH2E1143
114.30
98.42
26.59
113.30
4.34
POM-GL-BK
CH 450387/NEO
PCH1E1250-N0O0C
PCH1E1250
125.00
100.00
36.90
124.00
6.60
POM-GL-BK
CH 492393/NEO
PCH2E1250-N0O0C
PCH2E1250
125.00
105.00
27.00
124.00
5.00
POM-GL-BK
CH 492413/1/NEO
PCH0E1270-N0O0C
PCH0E1270
127.00
101.60
32.15
126.00
5.82
POM-GL-BK
CH 500400/NEO
PCH1E1270-N0O0C
PCH1E1270
127.00
107.95
30.00
126.00
4.52
POM-GL-BK
CH 500425/NEO
PCH0E1379-N0O0C
PCH0E1379
139.70
114.30
33.50
138.70
5.56
POM-GL-BK
CH 550450/1/NEO
PCH0E1400-N0O0C
PCH0E1400
140.00
115.00
37.12
139.00
6.00
POM-GL-BK
CH 551452/NEO
PCH1E1400-N0O0C
PCH1E1400
140.00
120.00
30.00
139.00
5.36
POM-GL-BK
CH 551472/NEO
PCH0E1500-N0O0C
PCH0E1500
150.00
120.00
44.00
149.00
7.50
POM-GL-BK
CH 590472/NEO
PCH0E1524-N0O0C
PCH0E1524
152.40
127.00
38.63
151.40
6.48
POM-GL-BK
CH 600500/NEO
PCH1E1600-N0O0C
PCH1E1600
160.00
130.00
41.50
159.00
5.50
POM-GL-BK
CH 629511/NEO
PCH2E1600-N0O0C
PCH2E1600
160.00
130.00
43.50
159.00
5.50
POM-GL-BK
CH 629511/1/NEO
PCH0E1873-N0O0C
PCH0E1873
187.32
171.45
24.20
186.30
4.09
POM-GL-BK
CH 737675/NEO
PCH0E2100-N0O0C
PCH0E2100
210.00
180.00
32.97
209.00
5.99
POM-GL-BK
CH 826708/B/NEO
PCH0E2222-N0O0C
PCH0E2222
222.25
190.50
50.00
221.20
7.57
POM-GL-BK
CH 875750/NEO
PCH0E2800-N0O0C
PCH0E2800
280.00
250.00
32.97
279.00
5.99
POM-GL-BK
CH 1102984/B/NEO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表