POLYPAC® Selemaster DSM - Piston, double acting sealing elements from NBR+ Rubbi fabric reinforced NBR + POM materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
POLYPAC® Selemaster DSM
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/selemaster_dsm/ps_dsm_tab.prj},{NB=PCK001270-N8CO (0)},{IDNR=},{DN=127.00},{D=101.60},{L=44.45},{L1=12.70},{D1=118.80},{D2=124.30},{NUT=0},{MC=NBR 80},{OM1=Baumwollverstärktes NBR},{OM2=POM},{SNO=0},{PRNX=500400},{PPATH=polypac_selemaster_dsm_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H11
[mm]
D
Groove Diameter h11
[mm]
L
Groove Width +0.2
[mm]
L1
Groove width +0.1
[mm]
D1
Diameter +/-0.05
[mm]
D2
Diameter +/-0.07
[mm]
MC
Sealing element material
ⁿ/ₐ
PRN
Description
ⁿ/ₐ
PCK000450-N8CO
PCK000450
45.00
29.00
32.00
6.35
38.80
42.80
NBR 80
DSM 177114/1A
PCK000500-N8CO
PCK000500
50.00
34.00
32.00
6.35
43.77
47.80
NBR 80
DSM 196133/1A
PCK000550-N8CO
PCK000550
55.00
40.00
32.00
6.35
48.77
52.80
NBR 80
DSM 216157/1A
PCK000600-N8CO
PCK000600
60.00
44.00
32.00
6.35
53.80
57.80
NBR 80
DSM 236173/1A
PCK000630-N8CO
PCK000630
63.00
47.00
32.00
6.35
56.74
60.80
NBR 80
DSM 248185/1A
PCK000635-N8CO
PCK000635
63.50
47.62
31.75
6.35
57.25
61.30
NBR 80
DSM 250187/1A
PCK000650-N8CO
PCK000650
65.00
49.00
32.00
6.35
58.70
62.80
NBR 80
DSM 255192/1A
PCK000700-N8CO
PCK000700
70.00
50.00
35.00
9.52
62.62
67.50
NBR 80
DSM 275196/1A
PCK000750-N8CO
PCK000750
75.00
55.00
35.00
9.52
67.70
72.50
NBR 80
DSM 295216/1A
PCK000800-N8CO
PCK000800
80.00
60.00
35.00
9.52
72.62
77.50
NBR 80
DSM 314236/1A
PCK100800-N8CO
PCK100800
80.00
64.00
32.00
9.52
72.62
77.50
NBR 80
DSM 314251/1A
PCK000850-N8CO
PCK000850
85.00
65.00
35.00
9.52
77.62
82.50
NBR 80
DSM 334255/1A
PCK000900-N8CO
PCK000900
90.00
70.00
35.00
9.52
82.58
87.80
NBR 80
DSM 354275/1A
PCK100900-N8CO
PCK100900
90.00
74.00
32.00
9.52
82.87
87.80
NBR 80
DSM 354291/1A
PCK000921-N8CO
PCK000921
92.07
73.02
34.92
9.52
84.66
89.60
NBR 80
DSM 362287/1A
PCK000953-N8CO
PCK000953
95.25
76.20
34.92
9.52
87.86
92.80
NBR 80
DSM 375300/1A
PCK000950-N8CO
PCK000950
95.00
75.00
35.00
9.52
87.60
92.50
NBR 80
DSM 374295/1A
PCK001000-N8CO
PCK001000
100.00
80.00
35.00
9.52
92.60
97.50
NBR 80
DSM 393314/1A
PCK001016-N8CO
PCK001016
101.60
82.55
34.92
9.52
94.20
99.10
NBR 80
DSM 400325/1A
PCK001050-N8CO
PCK001050
105.00
85.00
35.00
9.52
97.60
102.50
NBR 80
DSM 413334/1A
PCK001100-N8CO
PCK001100
110.00
85.00
45.00
12.70
101.82
107.30
NBR 80
DSM 433334/1A
PCK101100-N8CO
PCK101100
110.00
90.00
35.00
9.52
102.70
107.50
NBR 80
DSM 433354/1A
PCK001143-N8CO
PCK001143
114.30
88.90
44.45
12.70
106.12
111.60
NBR 80
DSM 450350/1A
PCK001150-N8CO
PCK001150
115.00
90.00
45.00
12.70
106.82
112.30
NBR 80
DSM 452354/1A
PCK001200-N8CO
PCK001200
120.00
95.00
45.00
12.70
111.82
117.30
NBR 80
DSM 472374/1A
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表