POLYPAC® - Balsele - Single acting compact seal without back-up ring from fabric reinforced NBR + POM material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
POLYPAC® - Balsele
POLYPAC® - Balsele
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/polypac_balsele/balsele/balsele_tab.prj},{NB=RUM300650-N8C0 (01)},{IDNR=},{DN=65.00},{D1=80.00},{L=11.50},{B=10.60},{NUT=0},{MD=0-25},{DRUCK=1},{MC=NBR + cotton fabric},{AM=-},{SNO=3},{PRNX=314255},{PPATH=balsele_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter h11
[mm]
D1
Groove Diameter H11
[mm]
L
Groove Width +0.1
[mm]
B
Ring Width
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
MC
Seal Material
ⁿ/ₐ
AM
Note
ⁿ/ₐ
PRN
Description
ⁿ/ₐ
RUM000047-N8C0
RUM000047
4.76
12.70
6.40
5.75
0-25
0.200
NBR + cotton fabric
Split groove
B 050018
RUM000060-N8C0
RUM000060
6.00
10.00
5.00
4.00
0-25
0.200
NBR + cotton fabric
Split groove
B 039023
RUM100060-N8C0
RUM100060
6.00
14.00
6.40
5.90
0-25
0.200
NBR + cotton fabric
Split groove
B 055024
RUM000063-N8C0
RUM000063
6.35
14.28
6.85
6.30
0-25
0.200
NBR + cotton fabric
Split groove
B 056025
RUM000080-N8C0
RUM000080
8.00
15.00
6.40
5.90
0-25
0.200
NBR + cotton fabric
Split groove
B 059031
RUM100100-N8C0
RUM100100
10.00
17.00
6.40
5.90
0-25
0.200
NBR + cotton fabric
Split groove
B 066039
RUM000100-N8C0
RUM000100
10.00
18.00
6.00
5.40
0-25
0.200
NBR + cotton fabric
Split groove
B 070039
RUM000111-N8C0
RUM000111
11.11
20.63
7.65
7.00
0-25
0.200
NBR + cotton fabric
Split groove
B 081043
RUM000120-N8C0
RUM000120
12.00
18.00
7.50
7.00
0-25
0.200
NBR + cotton fabric
Split groove
B 070047
RUM100120-N8C0
RUM100120
12.00
19.00
6.30
5.80
0-25
0.200
NBR + cotton fabric
Split groove
B 075047
RUM200120-N8C0
RUM200120
12.00
20.00
6.40
5.80
0-25
0.200
NBR + cotton fabric
Split groove
B 078047
RUM000127-N8C0
RUM000127
12.70
19.05
5.25
4.80
0-25
0.200
NBR + cotton fabric
Split groove
B 075050
RUM100127-N8C0
RUM100127
12.70
20.63
6.85
6.30
0-25
0.200
NBR + cotton fabric
Split groove
B 081050
RUM200127-N8C0
RUM200127
12.70
22.22
7.65
7.00
0-25
0.200
NBR + cotton fabric
Split groove
B 087050
RUM000140-N8C0
RUM000140
14.00
22.00
6.50
5.90
0-25
0.200
NBR + cotton fabric
Split groove
B 086055
RUM000142-N8C0
RUM000142
14.28
23.81
7.65
7.00
0-25
0.200
NBR + cotton fabric
Split groove
B 093056
RUM000150-N8C0
RUM000150
15.00
23.00
6.40
5.80
0-25
0.200
NBR + cotton fabric
Split groove
B 090059
RUM000158-N8C0
RUM000158
15.87
22.22
5.25
4.80
0-25
0.200
NBR + cotton fabric
Split groove
B 087062
RUM100158-N8C0
RUM100158
15.87
25.40
7.65
7.00
0-25
0.200
NBR + cotton fabric
Split groove
B 100062
RUM000160-N8C0
RUM000160
16.00
24.00
6.40
5.90
0-25
0.200
NBR + cotton fabric
Split groove
B 094063/1
RUM100160-N8C0
RUM100160
16.00
24.00
7.00
6.50
0-25
0.200
NBR + cotton fabric
Split groove
B 094063
RUM000174-N8C0
RUM000174
17.46
30.16
10.00
9.20
0-25
0.200
NBR + cotton fabric
Split groove
B 118068
RUM100180-N8C0
RUM100180
18.00
25.00
8.00
7.30
0-25
0.200
NBR + cotton fabric
Split groove
B 098070
RUM200180-N8C0
RUM200180
18.00
26.00
6.40
5.80
0-25
0.200
NBR + cotton fabric
Split groove
B 102070/1
RUM300180-N8C0
RUM300180
18.00
26.00
7.00
6.50
0-25
0.200
NBR + cotton fabric
Split groove
B 102070
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表