您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
PMS25 Ø130-Ø200
Schiedel
Stainless steel system
Powered by
CAD模型選擇
Base Support floor mounting - PMS 25
22.06.2023
Base Support wall mounting - PMS 25
22.06.2023
Base Support wall mounting with drain - PMS 25
22.06.2023
Bend with support foot - PMS 25
22.06.2023
Inspection tee FU with inner door - PMS 25
22.06.2023
Inspection Pipe - Patch - PMS 25
22.06.2023
Inner Liners/Pipe 1000mm - PMS 25
22.06.2023
Inner Liners/Pipe 500mm - PMS 25
22.06.2023
Inner Liners/Pipe 250mm - PMS 25
22.06.2023
Adjust Pipe 375-585mm - PMS 25
22.06.2023
Tee 90° - PMS 25
22.06.2023
Tee welded 90° - PMS 25
22.06.2023
Tee 45° - PMS 25
22.06.2023
Adapter SW-PMS25 - PMS 25
22.06.2023
Tee plug - PMS 25
22.06.2023
Tee plug with drain - PMS 25
22.06.2023
Bend 15° - PMS 25
22.06.2023
Bend 30° - PMS 25
22.06.2023
Bend 45° - PMS 25
22.06.2023
Bend 52° - PMS 25
22.06.2023
Bend 63° - PMS 25
22.06.2023
Insp. Bend Patch - PMS 25
22.06.2023
Base Support - PMS 25
22.06.2023
Cones - PMS 25
22.06.2023
Terminal - PMS 25
22.06.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.