目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Plastic line base Ø65
MOVET
Leveling Feet
Stainless Steel / Plastic
Spindle Diameter M16
Base Diameter 51-70mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m16/durchmesserbereich_fussplatte_51_70mm/ss_plastic_articulated_stem_m16_d65_asmtab.prj},{NB=MOVET+45810066(hoch0)},{TYP=45810066},{BESTNR=4061408010950},{LODLEVEL=hoch},{ANG=0},{BES=M16x125},{A=37},{B=125},{D=65},{CH=13},{F=M16},{M=16},{G=23},{H=162},{H1=162},{SL=15000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10060_10073.pdf},{TYPX=10066},{ANTISLIP=0},{PLATE=0},{D1=0.000},{HOLE=0.000},{VER1=1},{VER2=2},{PPATH=../../parts/ss_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408015702
45810060
4061408015702
M16x50
37
50
65
13
M16
23
87
87
15000
MOVET+4061408014293
45810061
4061408014293
M16x50
37
50
65
13
M16
23
87
90
15000
MOVET+4061408018734
45810063
4061408018734
M16x75
37
75
65
13
M16
23
112
115
15000
MOVET+4061408014095
45810062
4061408014095
M16x75
37
75
65
13
M16
23
112
112
15000
MOVET+4061408012978
45810064
4061408012978
M16x100
37
100
65
13
M16
23
137
137
15000
MOVET+4061408015443
45810065
4061408015443
M16x100
37
100
65
13
M16
23
137
140
15000
MOVET+4061408010950
45810066
4061408010950
M16x125
37
125
65
13
M16
23
162
162
15000
MOVET+4061408018710
45810067
4061408018710
M16x125
37
125
65
13
M16
23
162
165
15000
MOVET+4061408010271
45810068
4061408010271
M16x150
37
150
65
13
M16
23
187
187
15000
MOVET+4061408010851
45810069
4061408010851
M16x150
37
150
65
13
M16
23
187
190
15000
MOVET+4061408018727
45810070
4061408018727
M16x175
37
175
65
13
M16
23
212
212
15000
MOVET+4061408018819
45810071
4061408018819
M16x175
37
175
65
13
M16
23
212
215
15000
MOVET+4061408015733
45810072
4061408015733
M16x200
37
200
65
13
M16
23
237
237
15000
MOVET+4061408018826
45810073
4061408018826
M16x200
37
200
65
13
M16
23
237
240
15000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Vulcanized Steel M10, Ø80
MOVET
21.11.2019
Vulcanized Steel M10, Ø60
MOVET
21.11.2019
Vulcanized steel M12, Ø60
MOVET
21.11.2019
HEFN,HEFNS,HEFNB - Foot cup - Heavy duty - handle type
SRD-FA
04.04.2023
MIG-EL - "Glide-Rite"™ Industrial Glides, Steel, Threaded Stud Type, with R...
JW Winco
25.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表