目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Plastic line base Ø123
MOVET
Leveling Feet
Stainless Steel / Plastic
Spindle Diameter M16
Base Diameter 111-130mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_kunststoff/durchmesser_spindel_m16/durchmesserbereich_fussplatte_111_130mm/ss_plastic_articulated_stem_m16_d123_asmtab.prj},{NB=MOVET+45810163(hoch0)},{TYP=45810163},{BESTNR=4061408010646},{LODLEVEL=hoch},{ANG=0},{BES=M16x150},{A=57},{B=150},{D=123},{CH=20},{F=M16},{M=16},{G=37},{H=207},{H1=210},{SL=35000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10154_10187.pdf},{TYPX=10163},{ANTISLIP=3},{PLATE=1},{D1=87.000},{HOLE=12.500},{VER1=2},{VER2=3},{PPATH=../../parts/ss_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408016402
45810154
4061408016402
M16x50
57
50
123
20
M16
37
107
107
35000
MOVET+4061408015009
45810155
4061408015009
M16x50
57
50
123
20
M16
37
107
110
35000
MOVET+4061408015610
45810156
4061408015610
M16x75
57
75
123
20
M16
37
132
132
35000
MOVET+4061408006717
45810157
4061408006717
M16x75
57
75
123
20
M16
37
132
135
35000
MOVET+4061408015269
45810158
4061408015269
M16x100
57
100
123
20
M16
37
157
157
35000
MOVET+4061408010639
45810159
4061408010639
M16x100
57
100
123
20
M16
37
157
160
35000
MOVET+4061408015160
45810160
4061408015160
M16x125
57
125
123
20
M16
37
182
182
35000
MOVET+4061408011735
45810161
4061408011735
M16x125
57
125
123
20
M16
37
182
185
35000
MOVET+4061408015023
45810162
4061408015023
M16x150
57
150
123
20
M16
37
207
207
35000
MOVET+4061408010646
45810163
4061408010646
M16x150
57
150
123
20
M16
37
207
210
35000
MOVET+4061408014088
45810164
4061408014088
M16x175
57
175
123
20
M16
37
232
232
35000
MOVET+4061408013289
45810165
4061408013289
M16x175
57
175
123
20
M16
37
232
235
35000
MOVET+4061408011698
45810166
4061408011698
M16x200
57
200
123
20
M16
37
257
257
35000
MOVET+4061408015771
45810167
4061408015771
M16x200
57
200
123
20
M16
37
257
260
35000
MOVET+4061408013319
45810168
4061408013319
M16x225
57
225
123
20
M16
37
282
282
35000
MOVET+4061408015986
45810169
4061408015986
M16x225
57
225
123
20
M16
37
282
285
35000
MOVET+4061408075249
45810154/15
4061408075249
M16x50
52
50
123
13
M16
37
102
102
25000
MOVET+4061408075256
45810155/15
4061408075256
M16x50
52
50
123
13
M16
37
102
105
25000
MOVET+4061408075263
45810158/15
4061408075263
M16x100
52
100
123
13
M16
37
152
152
25000
MOVET+4061408075270
45810159/15
4061408075270
M16x100
52
100
123
13
M16
37
152
155
25000
MOVET+4061408075300
45810166/15
4061408075300
M16x200
52
200
123
13
M16
37
252
252
25000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Heavy duty line - Solid steel base Ø100 with 2 bores
MOVET
09.09.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表