您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Plastic line base Ø123 FIX
MOVET
Leveling Feet
Steel / Plastic
Spindle Diameter M24
Base Diameter 111-130mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m24/durchmesserbereich_fussplatte_111_130mm/s_plastic_fix_stem_m24_d123_asmtab.prj},{NB=MOVET+45812930(hoch0)},{TYP=45812930},{BESTNR=4061408095315},{LODLEVEL=hoch},{ANG=0},{BES=M30x175},{A=50},{B=175},{D=123},{CH=26},{F=M30},{M=30},{G=37},{H=225},{H1=225},{SL=45000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/12894_12937.pdf},{TYPX=12930},{ANTISLIP=3},{PLATE=0},{D1=87.000},{HOLE=12.500},{VER1=2},{VER2=2},{PPATH=../../parts/s_plastic_fix_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408095254
45812924
4061408095254
M30x100
50
100
123
26
M30
37
150
150
45000
MOVET+4061408095261
45812925
4061408095261
M30x100
50
100
123
26
M30
37
150
153
45000
MOVET+4061408095278
45812926
4061408095278
M30x125
50
125
123
26
M30
37
175
175
45000
MOVET+4061408095285
45812927
4061408095285
M30x125
50
125
123
26
M30
37
175
178
45000
MOVET+4061408095292
45812928
4061408095292
M30x150
50
150
123
26
M30
37
200
200
45000
MOVET+4061408095308
45812929
4061408095308
M30x150
50
150
123
26
M30
37
200
203
45000
MOVET+4061408095315
45812930
4061408095315
M30x175
50
175
123
26
M30
37
225
225
45000
MOVET+4061408095322
45812931
4061408095322
M30x175
50
175
123
26
M30
37
225
228
45000
MOVET+4061408081370
45812932
4061408081370
M30x200
50
200
123
26
M30
37
250
250
45000
MOVET+4061408095339
45812933
4061408095339
M30x200
50
200
123
26
M30
37
250
253
45000
MOVET+4061408024445
45812934
4061408024445
M30x225
50
225
123
26
M30
37
275
275
45000
MOVET+4061408024452
45812935
4061408024452
M30x225
50
225
123
26
M30
37
275
278
45000
MOVET+4061408095346
45812936
4061408095346
M30x250
50
250
123
26
M30
37
300
300
45000
MOVET+4061408095353
45812937
4061408095353
M30x250
50
250
123
26
M30
37
300
303
45000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表