您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Plastic line base Ø103
MOVET
Leveling Feet
Steel / Plastic
Spindle Diameter M24
Base Diameter 91-110mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_kunststoff/durchmesser_spindel_m24/durchmesserbereich_fussplatte_91_110mm/s_plastic_articulated_stem_m24_d103_asmtab.prj},{NB=MOVET+45810365(hoch0)},{TYP=45810365},{BESTNR=4061408027743},{LODLEVEL=hoch},{ANG=0},{BES=M24x150},{A=51},{B=150},{D=103},{CH=20},{F=M24},{M=24},{G=32},{H=201},{H1=204},{SL=25000},{INFO=Download-Link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/10322_10373.pdf},{TYPX=10365},{ANTISLIP=3},{PLATE=1},{D1=73.000},{HOLE=12.500},{VER1=2},{VER2=2},{PPATH=../../parts/s_plastic_articulated_stem_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
H1
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+4061408038350
45810358
4061408038350
M24x75
51
75
103
20
M24
32
126
126
25000
MOVET+4061408038367
45810359
4061408038367
M24x75
51
75
103
20
M24
32
126
129
25000
MOVET+4061408030538
45810360
4061408030538
M24x100
51
100
103
20
M24
32
151
151
25000
MOVET+4061408038374
45810361
4061408038374
M24x100
51
100
103
20
M24
32
151
154
25000
MOVET+4061408019953
45810362
4061408019953
M24x125
51
125
103
20
M24
32
176
176
25000
MOVET+4061408038428
45810363
4061408038428
M24x125
51
125
103
20
M24
32
176
179
25000
MOVET+4061408038435
45810364
4061408038435
M24x150
51
150
103
20
M24
32
201
201
25000
MOVET+4061408027743
45810365
4061408027743
M24x150
51
150
103
20
M24
32
201
204
25000
MOVET+4061408030545
45810366
4061408030545
M24x175
51
175
103
20
M24
32
226
226
25000
MOVET+4061408038442
45810367
4061408038442
M24x175
51
175
103
20
M24
32
226
229
25000
MOVET+4061408019793
45810368
4061408019793
M24x200
51
200
103
20
M24
32
251
251
25000
MOVET+4061408027811
45810369
4061408027811
M24x200
51
200
103
20
M24
32
251
254
25000
MOVET+4061408038459
45810370
4061408038459
M24x225
51
225
103
20
M24
32
276
276
25000
MOVET+4061408038466
45810371
4061408038466
M24x225
51
225
103
20
M24
32
276
279
25000
MOVET+4061408008599
45810372
4061408008599
M24x250
51
250
103
20
M24
32
301
301
25000
MOVET+4061408010783
45810373
4061408010783
M24x250
51
250
103
20
M24
32
301
304
25000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CCCHPT - Steel ball roller (for ball up), stainless steel cutting type, ext...
SRD-FA
04.07.2022
Stainless steel nut 3-A with silicone gasket
MOVET
05.10.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表