您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Eaton BIM
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton BIM
Planete 2-45 avec cadre d'encastrement plafond - BAES d'évacuation
Eaton BIM
Safety, security & emergency communications
Emergency Lighting Self-contained
Special French market
Planete 2
Planete 2-45
Powered by
CAD模型選擇
{eaton_bim/safety_security_em_com/em_light_self_con/special_french_market/planete_2/planete_2_45/planete_2_45_recessed_kit_ceiling.prj},{NB=LUM17214 / LUM10634(300)},{EF7000008=120},{EF7000846=128.6},{EF7001438=228},{EF7001456=34},{EF7004258=16},{EF7004265=242.5},{EF7008732=20},{EF7009347=0.65},{EF7009349=45},{EF7011954=3},{EF7023518=28.6},{GWT=850},{HIDE=1},{V=0},{PREVIEW=planete_2_45_recessed_kit_ceiling.png},{PF=PLANETE 2-45},{M=LUM17214},{MEAN=3660191806835},{ACCESSORY=LUM10634},{ACCESSORIESEAN=3660191807474},{MDESC=PLANETE 2-45 ADR CGLine+},{M2=LUM10634},{M2EAN=3660191807474},{M2DESC=Cadre encastrement ULTRALED 2 PLANETE 2},{M12=LUM17214 / LUM10634},{M12DESC=PLANETE 2-45 ADR CGLine+ avec cadre d'encastrement plafond},{M12EAN=3660191806835 / 3660191807474},{EF7000003=Surface mounting/recessed mounting},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Part Number
ⁿ/ₐ
PF
Product Family
ⁿ/ₐ
M
Material 1
ⁿ/ₐ
MEAN
Material 1 EAN
ⁿ/ₐ
MDESC
Material 1 Description
ⁿ/ₐ
M2
Material 2
ⁿ/ₐ
M2EAN
Material 2 EAN
ⁿ/ₐ
M2DESC
Material 2 Descripton
ⁿ/ₐ
M12
Material 1+2
ⁿ/ₐ
M12DESC
Material 1+2 Description
ⁿ/ₐ
M12EAN
Material 1+2 EAN
ⁿ/ₐ
EF7000003
Mounting method
ⁿ/ₐ
EF7000004
Protection class
ⁿ/ₐ
EF7000008
Width
[mm]
EF7000015
Outer diameter
[mm]
EF7000030
Function
ⁿ/ₐ
EF7000085
Conductor cross section
[mm^2]
EF7000136
Colour housing
ⁿ/ₐ
EF7000187
Voltage type
ⁿ/ₐ
EF7000846
Built-in width
[mm]
EF7000943
Built-in diameter
[mm]
EF7001278
Type of indicator
ⁿ/ₐ
EF7001438
Length
[mm]
EF7001456
Height/depth
[mm]
EF7001596
Material housing
ⁿ/ₐ
EF7002423
Lamp type
ⁿ/ₐ
EF7004258
Number of lighting heads
ⁿ/ₐ
EF7004265
Built-in length
[mm]
EF7004293
Impact strength
ⁿ/ₐ
EF7004351
Battery quality
ⁿ/ₐ
EF7005127
Nominal voltage
[Vac]
EF7005474
Degree of protection (IP)
ⁿ/ₐ
EF7008732
Recognition distance
[m]
EF7009347
Max. system power
[W]
EF7009349
Rated luminous flux acc. IEC 62722-2-1
[lm]
EF7011099
Pictogram included
ⁿ/ₐ
EF7011954
Luminous flux in standby mode
[lm]
EF7012090
Rated ambient temperature acc. IEC62722-2-1
[°C]
EF7012170
Light distributor
ⁿ/ₐ
EF7023518
Built-in height/depth
[mm]
TS
Testing system
ⁿ/ₐ
F
Frequency
[Hz]
GWT
Glow wire test
[°C]
OUC
Outdoor use compliance
ⁿ/ₐ
MODE
Mode
ⁿ/ₐ
AT
Autonomy
[h]
LUM17214 / LUM10634(300)
LUM17214 / LUM10634
PLANETE 2-45
LUM17214
3660191806835
PLANETE 2-45 ADR CGLine+
LUM10634
3660191807474
Cadre encastrement ULTRAL...
LUM17214 / LUM10634
PLANETE 2-45 ADR CGLine+ ...
3660191806835 / 366019180...
Surface mounting/recessed...
II
120
-
Escape route signage
2.5
White
AC
128.6
-
Single/double-sided
228
34
Plastic
LED not exchangeable
16
242.5
IK07
Lithium-ions
230-230
IP43
20
0.65
45
true
3
5-35
Diffuser lens/optic/panel
28.6
ADR/CGLine+
50-60
850
False
Maintained (M)
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表