您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
PIE - SMALL MOUNTING FOOT BASE (40-50-60)
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/pie2e40-50-60.prj},{NB=PIE.050S12.4},{SHA256=c29bxu/vSFEC+YMgYGUxwuIlYCFe8UNtH6S5uu0KDrs=},{INAME=pie2e050s122e4},{NAME=pie.050s12.4},{NNCUSTOM=PIE},{NTCUSTOM=SMALL MOUNTING FOOT BASE (40-50-60)},{NBCUSTOM=PIE.050S12.4},{LINACUSTOM=PIE.050S12.4},{STEPFILE=PIE.050S12.4.step},{PNGFILE=PIE.png},{DWGFILE=PIE.dwg},{CODE=PIE.050S12.4},{MIS01=50},{MIS02=18},{MIS03=12.4},{MIS04=16},{MIS05=10000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
R(±0,1)
[mm]
MIS04
Weight
[gr]
MIS05
F1
[N]
PIE.040S12.4
iUYwey6UrmaNHd9Ed6vd6YBoY...
pie2e040s122e4
PIE.040S12.4
40
17
12.4
12
10000
PIE.040S15
XCXFtT4CGIVuyK1icmyil5DpT...
pie2e040s15
PIE.040S15
40
17
15.0
12
10000
PIE.050S12.4
c29bxu/vSFEC+YMgYGUxwuIlY...
pie2e050s122e4
PIE.050S12.4
50
18
12.4
16
10000
PIE.050S15
oa437pN2tmgSDQnIC+PbLUxCo...
pie2e050s15
PIE.050S15
50
18
15.0
16
10000
PIE.060S12.4
61ot31ZZs+gcWb9GgJjm1UwAS...
pie2e060s122e4
PIE.060S12.4
60
20
12.4
25
10000
PIE.060S15
EL/ar9DGjPD+tfvy7q2Ags+rE...
pie2e060s15
PIE.060S15
60
20
15.0
24
15000
PIE.060S24
EpxT9LuW5uZrKRRNC7uS4zWiX...
pie2e060s24
PIE.060S24
60
20
24.0
24
15000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PIE.ANT - NON-SLIP BASE FOR MOUNTING FOOT BASE (40-50-60-80-105-130)
Boteco
16.11.2021
PEPFZE13-R12,4 - GALVANISED STEEL THREADED STEM TYPE A - WITH JOINT R12.4 A...
Boteco
16.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表