目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
PI - Plates for inserts
Pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{pedrotti/portastampi/selezione_della_serie_piastre/pi.prj},{NB=PI 296x496-26-Acciaio 1.1730RettificataYes},{IDNR=},{TYP=296x496},{S=26},{MAT=1.000},{FT=1.000},{A=496},{B=436},{C=366},{D=150},{DD=150},{E=296},{F=234},{G=150},{H=228},{D1=34},{D2=39},{D3=14},{T=7.5},{N=4},{SM=2.3},{SX=26,36,46,56,66,76,96,116},{KDM=11.835},{NDM=14},{M=M14},{PY1=5},{TIP=106},{SMUSSI=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
D1
ø
[mm]
D2
ø
[mm]
D3
ø
[mm]
T
[mm]
SM
[mm]
M
ⁿ/ₐ
P
[mm]
P1
[mm]
PI 156x156-22(1)
156x156
156
120
76
-
156
110
57
65
22
27
10
5.5
2.0
M10
17.0
21.0
PI 156x196-22(1)
156x196
196
160
116
-
156
110
57
85
22
27
10
5.5
2.0
M10
17.0
21.0
PI 156x246-22(1)
156x246
246
210
166
-
156
110
57
110
22
27
10
5.5
2.0
M10
17.0
21.0
PI 156x296-22(1)
156x296
296
260
216
-
156
110
57
135
22
27
10
5.5
2.3
M10
17.0
21.0
PI 156x346-22(1)
156x346
346
310
266
-
156
110
57
160
22
27
10
5.5
2.3
M10
17.0
21.0
PI 196x196-26(1)
196x196
196
160
116
-
196
150
94
85
22
27
10
5.5
2.0
M10
18.0
24.0
PI 196x246-26(1)
196x246
246
210
166
-
196
150
94
110
22
27
10
5.5
2.0
M10
18.0
24.0
PI 196x296-26(1)
196x296
296
260
216
-
196
150
94
135
22
27
10
5.5
2.0
M10
18.0
24.0
PI 196x346-26(1)
196x346
346
310
266
-
196
150
94
160
22
27
10
5.5
2.0
M10
18.0
24.0
PI 196x396-26(1)
196x396
396
346
286
-
196
140
72
182
28
33
12
6.5
2.3
M12
20.5
25.0
PI 196x446-26(1)
196x446
446
396
336
130
196
140
72
207
28
33
12
6.5
2.3
M12
20.5
25.0
PI 246x246-26(1)
246x246
246
196
136
-
246
190
120
107
28
33
12
6.5
2.0
M12
20.5
25.0
PI 246x296-26(1)
246x296
296
246
186
-
246
190
120
132
28
33
12
6.5
2.0
M12
20.5
25.0
PI 246x346-26(1)
246x346
346
296
236
-
246
190
120
157
28
33
12
6.5
2.0
M12
20.5
25.0
PI 246x396-26(1)
246x396
396
346
286
-
246
190
120
182
28
33
12
6.5
2.0
M12
20.5
25.0
PI 246x446-26(1)
246x446
446
396
336
130
246
190
120
207
28
33
12
6.5
2.3
M12
20.5
25.0
PI 246x496-26(1)
246x496
496
446
386
150
246
190
120
232
28
33
12
6.5
2.3
M12
20.5
25.0
PI 296x296-26(1)
296x296
296
236
166
-
296
234
150
128
34
39
14
7.5
3.0
M14
20.0
25.0
PI 296x346-26(1)
296x346
346
286
216
-
296
234
150
153
34
39
14
7.5
3.0
M14
20.0
25.0
PI 296x396-26(1)
296x396
396
336
266
-
296
234
150
178
34
39
14
7.5
3.0
M14
20.0
25.0
PI 296x446-26(1)
296x446
446
386
316
130
296
234
150
203
34
39
14
7.5
3.0
M14
20.0
25.0
PI 296x496-26(1)
296x496
496
436
366
150
296
234
150
228
34
39
14
7.5
2.3
M14
20.0
25.0
PI 296x546-26(1)
296x546
546
486
416
150
296
234
150
253
34
39
14
7.5
2.3
M14
20.0
25.0
PI 346x346-46(1)
346x346
346
286
206
-
346
280
198
153
34
39
14
7.5
3.0
M14
27.0
34.0
PI 346x396-46(1)
346x396
396
336
256
-
346
280
198
178
34
39
14
7.5
3.0
M14
27.0
34.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表