您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Eaton's CAD
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Phase separation plate for power circuit breaker [EC002035]
Eaton's CAD
Electrical circuit protection
23142
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
{eaton_cad/23128/23142/23202/23821.prj},{NB=119876},{PLID=119876},{NETTO_WEIGHT=0.50000},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/18/b3/f8/23821_preview_210.png},{MANUTYPEDESC=NZM4-XKSAV},{DESCSHORT=Cover, 3p, for connection width extension}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF000010
Model
ⁿ/ₐ
104640
104640
NZM2-XKSFA
Terminal cover, knockout,...
Optional accessories for ...
4015081044504
0.03600
Phase separation plate fo...
Phase separation plate fo...
Other
266846
266846
NZM4-XKSA
Cover, 3p, for screw conn...
Optional accessories for ...
4015082668464
0.57600
Phase separation plate fo...
Phase separation plate fo...
Other
260021
260021
NZM1-XKSA
Cover, 3p, for screw conn...
Optional accessories for ...
4015082600211
0.14200
Phase separation plate fo...
Phase separation plate fo...
Other
100780
100780
NZM1-XKSFA
Terminal cover, knockout,...
Optional accessories for ...
4015081006809
0.02700
Phase separation plate fo...
Phase separation plate fo...
Other
266777
266777
NZM2-XIPA
Protection against contac...
Optional accessories for ...
4015082667771
0.03500
Phase separation plate fo...
Phase separation plate fo...
Other
266748
266748
NZM1-XIPA
Protection against contac...
Optional accessories for ...
4015082667481
0.02900
Phase separation plate fo...
Phase separation plate fo...
Other
266805
266805
NZM3-4-XIPK
Protection against contac...
Optional accessories for ...
4015082668051
0.13200
Phase separation plate fo...
Phase separation plate fo...
Other
104642
104642
NZM3-XKSFA
Terminal cover, knockout,...
Optional accessories for ...
4015081044528
0.11600
Phase separation plate fo...
Phase separation plate fo...
Other
260045
260045
NZM3-XKSA
Cover, 3p, for screw conn...
Optional accessories for ...
4015082600457
0.41400
Phase separation plate fo...
Phase separation plate fo...
Other
119862
119862
NZM1-XKP
Phase isolator, 3p, size ...
Optional accessories for ...
4015081177134
0.03200
Phase separation plate fo...
Phase separation plate fo...
Other
260038
260038
NZM2-XKSA
Cover, 3p, for screw conn...
Optional accessories for ...
4015082600389
0.23400
Phase separation plate fo...
Phase separation plate fo...
Other
152550
152550
NZM1-1-XIPA
Protection against contac...
IP2X finger protection, 1...
4015081492961
0.03000
Phase separation plate fo...
Phase separation plate fo...
Other
119867
119867
NZM4-4-XISP
Insulation plate, for con...
Optional accessories for ...
4015081177189
0.10000
Phase separation plate fo...
Phase separation plate fo...
Other
132675
132675
NZM3-4-XKSAV
Cover, 4p, for connection...
Optional accessories for ...
4015081296132
0.48000
Phase separation plate fo...
Phase separation plate fo...
Other
281595
281595
NZM4-XKP
Phase isolator 3p, size 4
Optional accessories for ...
4015082815950
0.17000
Phase separation plate fo...
Phase separation plate fo...
Other
119858
119858
NZM3-XKSAV
Cover, 3p, for connection...
Optional accessories for ...
4015081177103
0.40000
Phase separation plate fo...
Phase separation plate fo...
Other
119869
119869
NZM3-XKSAE
Cover, 3p, for cable lugs...
Optional accessories for ...
4015081177202
0.09000
Phase separation plate fo...
Phase separation plate fo...
Other
119870
119870
NZM2-4-XKSAE
Cover, 4p, for cable lugs...
Optional accessories for ...
4015081177219
0.88000
Phase separation plate fo...
Phase separation plate fo...
Other
266749
266749
NZM1-4-XIPA
Protection against contac...
Optional accessories for ...
4015082667498
0.03200
Phase separation plate fo...
Phase separation plate fo...
Other
266741
266741
NZM1-4-XKSA
Cover, 4p, for screw conn...
Optional accessories for ...
4015082667412
0.17400
Phase separation plate fo...
Phase separation plate fo...
Other
119876
119876
NZM4-XKSAV
Cover, 3p, for connection...
Optional accessories for ...
4015081177271
0.50000
Phase separation plate fo...
Phase separation plate fo...
Other
100513
100513
NZM3-4-XKP
Phase isolator, 4p, size ...
Optional accessories for ...
4015081004973
0.21000
Phase separation plate fo...
Phase separation plate fo...
Other
119871
119871
NZM3-4-XKSAE
Cover, 4p, for cable lugs...
Optional accessories for ...
4015081177226
0.12000
Phase separation plate fo...
Phase separation plate fo...
Other
100781
100781
NZM1-4-XKSFA
Terminal cover, knockout,...
Optional accessories for ...
4015081006816
0.01500
Phase separation plate fo...
Phase separation plate fo...
Other
119864
119864
NZM2-XKP
Phase isolator, 3p, size ...
Optional accessories for ...
4015081177158
0.05000
Phase separation plate fo...
Phase separation plate fo...
Other
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Handle for power circuit breaker [EC000229] Basic version and enhancement
Eaton's CAD
05.06.2024
Power circuit-breaker for trafo/generator/installation protection [EC000228...
Eaton's CAD
05.06.2024
Wiring set for power circuit breaker [EC002050] Basic version and enhanceme...
Eaton's CAD
05.06.2024
Wiring set for power circuit breaker [EC002050]
Eaton's CAD
05.06.2024
Connection vane/phase spreader [EC002019] Basic version and enhancement
Eaton's CAD
05.06.2024
Switch operating shaft [EC000916]
Eaton's CAD
05.06.2024
Combination of contactors [EC000010] Basic version and enhancement
Eaton's CAD
05.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表