PGxxMxxPA - Adapter PG / metric
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
Adapter PG - metric
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/uber_pg_met_pa6/pgxxmxxpa.prj},{NB=PG13M20PA},{NDMA=20.4},{NDMB=20},{L=9},{SW1=24},{EK=26.5},{H=21.0},{DI=15.0},{STGEW=4.2},{PACK=100},{TEMPV=-30},{VER=7},{X1=7.0},{X2=10.00},{X3=72},{R1=22.48},{R2=23.5},{EF003719=20},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{EF006447=13},{ARTNR=PG13M20PA},{ARTNRX=PG13M20PA},{A=Pg 13.5},{B=M20x1.5},{MATK=PA6 GF30},{MATF=RAL 7035 lichtgrau},{TEMPH=100},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=PG13M20},{DESCSHORT=MS-ÜBERGANGSSTÜCK PG 13 / M 20},{DESCLONG=Übergangsstück von einer Pg-Gewindebohrung auf eine metrische Gewindebohrung, Sechskant, Zubehör Metrisch Messing},{INTNO=4024092114687},{MANUNAME=Jacob GmbH}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Thread
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
EK
Across corners
[mm]
H
Height
[mm]
DI
Inner diameter
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
PG9M12PA
PG9M12PA
Pg 9
M12x1.5
8
19
21.0
20.0
10.5
3.6
PA6 GF30
RAL 7035 light grey
100
-30
100
PG9M16PA
PG9M16PA
Pg 9
M16x1.5
8
20
22.0
20.0
10.5
2.9
PA6 GF30
RAL 7035 light grey
100
-30
100
PG9M20PA
PG9M20PA
Pg 9
M20x1.5
8
24
26.5
20.0
10.5
3.8
PA6 GF30
RAL 7035 light grey
100
-30
100
PG11M16PA
PG11M16PA
Pg 11
M16x1.5
8
22
24.5
20.0
13.5
4.1
PA6 GF30
RAL 7035 light grey
100
-30
100
PG11M20PA
PG11M20PA
Pg 11
M20x1.5
8
24
26.5
20.0
13.5
3.9
PA6 GF30
RAL 7035 light grey
100
-30
100
PG13M16PA
PG13M16PA
Pg 13.5
M16x1.5
9
24
26.5
21.0
15.0
5.5
PA6 GF30
RAL 7035 light grey
100
-30
100
PG13M20PA
PG13M20PA
Pg 13.5
M20x1.5
9
24
26.5
21.0
15.0
4.2
PA6 GF30
RAL 7035 light grey
100
-30
100
PG13M25PA
PG13M25PA
Pg 13.5
M25x1.5
9
30
33.0
21.5
15.0
6.4
PA6 GF30
RAL 7035 light grey
100
-30
100
PG16M20PA
PG16M20PA
Pg 16
M20x1.5
10
27
30.0
22.0
17.5
6.2
PA6 GF30
RAL 7035 light grey
100
-30
100
PG16M25PA
PG16M25PA
Pg 16
M25x1.5
10
30
33.0
22.5
17.5
6.5
PA6 GF30
RAL 7035 light grey
50
-30
100
PG21M25PA
PG21M25PA
Pg 21
M25x1.5
11
33
36.5
23.5
22.5
9.4
PA6 GF30
RAL 7035 light grey
50
-30
100
PG21M32PA
PG21M32PA
Pg 21
M32x1.5
11
37
41.0
25.5
22.5
9.9
PA6 GF30
RAL 7035 light grey
50
-30
100
PG29M32PA
PG29M32PA
Pg 29
M32x1.5
11
42
46.5
25.5
30.5
16.0
PA6 GF30
RAL 7035 light grey
50
-30
100
PG29M40PA
PG29M40PA
Pg 29
M40x1.5
11
45
49.5
25.5
30.5
13.1
PA6 GF30
RAL 7035 light grey
50
-30
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表