您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
한국어
English
QA認證資訊
目錄: PISCO Korea
Created: 03.02.2021.
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PISCO Korea
PFC-F - Floating joint-FAC type
PISCO Korea
Drive Equipment
Air Cylinders
Auxiliary Equipment
Floating Joint
Powered by
CAD模型選擇
{pisco_kr/drive_equipment/air_cylinders/auxiliary_equipment/floating_joint/mfc_f.prj},{NB=PFC-1018F-M18x1.5},{MODEL=PFC-1018F},{DIA=50,63},{M=M18x1.5},{A=77},{B=74},{C=-},{CC=0.000},{D=45.0},{E=45},{G=13.000},{H=27},{J=11},{P=23.000},{T=15},{MM='M18x1.5'},{MMM=18.000},{ILLUSTRATION=Fig.2},{U=1.25},{ANGLE=5},{WEIGHT=1120},{A1=18.000},{A2=22.000},{A3=30.000},{A4=3.000},{A5=9.000},{A6=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
MODEL
Model
ⁿ/ₐ
DIA
Applicable cyl.dia
[mm]
A
[mm]
B
[mm]
C
ⁿ/ₐ
D
[mm]
E
[mm]
H
[mm]
J
[mm]
P
[mm]
T
[mm]
ILLUSTRATION
Illustration fig no.
ⁿ/ₐ
U
Permissible U deviation
[mm]
ANGLE
Rot.angle
[°]
WEIGHT
Weight
[g]
PFC-1008F-M8x1.25
PFC-1008F
20
36
25
52
24.0
40
13
7
12.000
6
Fig.1
0.50
5
130
PFC-1010F-M10x1.25
PFC-1010F
25,30
46
32
56
26.0
44
17
7
14.000
9
Fig.1
0.75
5
235
PFC-1012F-M12x1.25
PFC-1012F
40
45
32
56
28.0
44
17
7
12.000
9
Fig.1
0.75
5
240
PFC-1014F-M14x1.5
PFC-1014F
40
58
38
80
35.0
60
22
11
17.000
12
Fig.1
1.00
5
510
PFC-1016F-M16x1.5
PFC-1016F
50,63
77
74
-
45.0
45
27
11
23.000
15
Fig.2
1.25
5
1120
PFC-1018F-M18x1.5
PFC-1018F
50,63
77
74
-
45.0
45
27
11
23.000
15
Fig.2
1.25
5
1120
PFC-1020F-M20x1.5
PFC-1020F
80
89
100
-
50.0
62
32
14
27.000
21
Fig.2
2.00
5
2280
PFC-1022F-M22x1.5
PFC-1022F
80
89
100
-
50.0
62
32
14
27.000
21
Fig.2
2.00
5
2280
PFC-1024F-M24x1.5
PFC-1024F
100
107
100
-
60.0
70
41
14
33.000
21
Fig.2
2.50
5
2870
PFC-1026F-M26x1.5
PFC-1026F
100
107
100
-
60.0
70
41
14
33.000
21
Fig.2
2.50
5
2870
PFC-1027F-M27x2.0
PFC-1027F
125
112
100
-
63.5
70
41
14
33.000
21
Fig.2
2.50
5
3070
PFC-1030F-M30x1.5
PFC-1030F
125,140
112
100
-
63.5
70
41
14
33.000
21
Fig.2
3.00
5
3070
PFC-1036F-M36x1.5
PFC-1036F
160
143
130
-
75.0
95
48
16
42.000
25
Fig.2
4.00
5
5790
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表