您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
한국어
English
QA認證資訊
目錄: PISCO Korea
Created: 03.02.2021.
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PISCO Korea
PCSQ-L - Slide cylinder
PISCO Korea
Drive Equipment
Air Cylinders
Slide Cylinders
PCSQ-Slide cylinder
Powered by
CAD模型選擇
{pisco_kr/drive_equipment/air_cylinders/slide_cylinders/mcsq/mcsq_l_asmtab.prj},{NB=PCSQ-6L-10(0)},{MODEL=PCSQ},{TUBEID=6},{TYPE=L:Symmetric style},{STROKE=10},{STRADJ=},{ADJUSTER=},{SENSOR=},{SENSORNUM=},{POS=0},{PPATH=assembly/mcsq_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBEID
Tube I.D
[mm]
TYPE
[mm]
F
[mm]
G
[mm]
GA
[mm]
H
[mm]
HA
[mm]
I
[mm]
J
[mm]
K
[mm]
KA
[mm]
M
[mm]
N
[mm]
NA
[mm]
NN
[mm]
Z
[mm]
ZZ
[mm]
PCSQ-6L-10
PCSQ
6
L:Symmetric style
22.000
6.000
13.000
23.000
16.000
9.000
17.000
21.500
0.000
42.000
4.000
0.000
2.000
41.500
48.000
PCSQ-8L-10
PCSQ
8
L:Symmetric style
25.000
7.000
13.000
25.000
19.000
11.000
17.000
23.500
0.000
46.000
4.000
2.000
2.000
45.500
53.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PCSH - Compact slide
PISCO Korea
11.05.2022
GAAXTFR,GAAXTFS,GAAXTFT,GAAXTFU - Flat Lock-Handle Press-Single Point
SRD-FA
03.04.2023
LC01EF_EJ - Door lock - handle push type - standard type
HEFA
01.06.2024
Support Slide
NSK
29.07.2020
L Slide type-M30
IWATA MFG. CO., LTD.
13.01.2022
MCSS-L - Slide cylinder
MINDMAN
12.09.2023
25A-MY3M - Mechanically Jointed Rodless Cylinder/Slide Bearing Guide Type/S...
SMC
23.03.2022
MCSF - Low profile slide cylinder
MEDAN
11.01.2023
HGS Series - slide table cylinder
AirTAC
19.07.2022
ASLP - Slide Cylinder
TPC Global
04.11.2018
ASLT - Slide Cylinder
TPC Global
04.11.2018
HLQ series - slide table cylinder
AirTAC
21.07.2022
MCSF - Low profile slide cylinder
MINDMAN
11.08.2023
PCSS - Slide cylinder
PISCO Korea
11.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表