PCS-OSL13-6 - Pin Sleeves
Essentra Components
Tooling & Positioning Components
Die & Mold Components
Mold Pins & Sleeves
Pin Sleeves
Pin Sleeves
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s04000000/l3_s04040000/l4_s04040300/p190085/pcs-osl13-6.prj},{NB=PCS-OSL17-8},{PN=PCS-OSL17-8},{AMERSID=1138295},{APACID=-},{EMEAID=-},{ID=0.15625000},{OD=0.2550},{H=0.43750000},{T=0.18750000},{LENGTH=8.00000000},{BEARINGLENGTH=2.25000000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
ID
Inside Diameter
[Inch]
OD
Outside Diameter
[Inch]
H
H Head Diameter
[Inch]
T
T Head Thickness
[Inch]
LENGTH
Length
[Inch]
BEARINGLENGTH
Bearing Surface
[Inch]
PCS-OSL13-6
PCS-OSL13-6
1138287
-
-
3/32
0.1925
3/8
3/16
6
1 3/4
PCS-OSL15-6
PCS-OSL15-6
1138291
-
-
1/8
0.2238
13/32
3/16
6
1 3/4
PCS-OSL17-6
PCS-OSL17-6
1138293
-
-
5/32
0.2550
7/16
3/16
6
2 1/4
PCS-OSL21-6
PCS-OSL21-6
1138298
-
-
3/16
0.3175
1/2
1/4
6
2 1/4
PCS-OSL25-6
PCS-OSL25-6
1138303
-
-
1/4
0.3800
5/8
1/4
6
2 1/4
PCS-OSL29-6
PCS-OSL29-6
1138308
-
-
5/16
0.4425
11/16
1/4
6
2 1/4
PCS-OSL33-6
PCS-OSL33-6
1138313
-
-
3/8
0.5025
3/4
1/4
6
2 1/4
PCS-OSL13-7
PCS-OSL13-7
1138288
-
-
3/32
0.1925
3/8
3/16
7
1 3/4
PCS-OSL17-7
PCS-OSL17-7
1138294
-
-
5/32
0.2550
7/16
3/16
7
2 1/4
PCS-OSL21-7
PCS-OSL21-7
1138299
-
-
3/16
0.3175
1/2
1/4
7
2 1/4
PCS-OSL25-7
PCS-OSL25-7
1138304
-
-
1/4
0.3800
5/8
1/4
7
2 1/4
PCS-OSL29-7
PCS-OSL29-7
1138309
-
-
5/16
0.4425
11/16
1/4
7
2 1/4
PCS-OSL33-7
PCS-OSL33-7
1138314
-
-
3/8
0.5025
3/4
1/4
7
2 1/4
PCS-OSL13-8
PCS-OSL13-8
1138289
-
-
3/32
0.1925
3/8
3/16
8
1 3/4
PCS-OSL17-8
PCS-OSL17-8
1138295
-
-
5/32
0.2550
7/16
3/16
8
2 1/4
PCS-OSL21-8
PCS-OSL21-8
1138300
-
-
3/16
0.3175
1/2
1/4
8
2 1/4
PCS-OSL25-8
PCS-OSL25-8
1138305
-
-
1/4
0.3800
5/8
1/4
8
2 1/4
PCS-OSL29-8
PCS-OSL29-8
1138310
-
-
5/16
0.4425
11/16
1/4
8
2 1/4
PCS-OSL33-8
PCS-OSL33-8
1138315
-
-
3/8
0.5025
3/4
1/4
8
2 1/4
PCS-OSL13-9
PCS-OSL13-9
1138290
-
-
3/32
0.1925
3/8
3/16
9
1 3/4
PCS-OSL17-9
PCS-OSL17-9
1138296
-
-
5/32
0.2550
7/16
3/16
9
2 1/4
PCS-OSL21-9
PCS-OSL21-9
1138301
-
-
3/16
0.3175
1/2
1/4
9
2 1/4
PCS-OSL25-9
PCS-OSL25-9
1138306
-
-
1/4
0.3800
5/8
1/4
9
2 1/4
PCS-OSL29-9
PCS-OSL29-9
1138311
-
-
5/16
0.4425
11/16
1/4
9
2 1/4
PCS-OSL33-9
PCS-OSL33-9
1138316
-
-
3/8
0.5025
3/4
1/4
9
2 1/4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表