PBC-700 - Linear Rails & Channels - Roller Guide Rail
Essentra Components
Bearings & Power Transmission
Linear Motion Components
Linear Shafts, Rails & Blocks
Linear Channels, Rails & Tracks
Linear Rails & Channels
Linear Rails & Channels - Roller Guide Rail
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d07000000/l3_d07030000/l4_d07030100/l5_d07030101/p040980/pbc-700.prj},{NB=PBC-715},{PN=PBC-715},{AMERSID=1092002},{APACID=-},{EMEAID=-},{B=45},{L=480},{F=20.500},{S=30},{T=60},{X=M6},{NOH=8},{CBOREFORM5SBHCS1=S},{CBOREFORM6SBHCS1=},{CBOREFORM6SBHCS2=S},{LPATTERN1=S},{LPATTERN2=},{LPATTERN3=S},{D=9.51764},{D2=7.96400},{HOLES=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
B
B Width
[mm]
L
Length
[mm]
F
F Height
[mm]
S
S Hole Spacing From Edge Along Length
[mm]
T
T Hole Spacing Ceneter to Center
[mm]
X
X Rail Mounting Holes for Metric Button Head Cap Screws
ⁿ/ₐ
NOH
Number of Holes
ⁿ/ₐ
PBC-700
PBC-700
1047251
-
-
30
480
16.000
30
60
M5
8
PBC-705
PBC-705
1047252
-
-
30
720
16.000
30
60
M5
12
PBC-710
PBC-710
1047253
-
-
30
960
16.000
30
60
M5
16
PBC-715
PBC-715
1092002
-
-
45
480
20.500
30
60
M6
8
PBC-720
PBC-720
1092003
-
-
45
720
20.500
30
60
M6
12
PBC-725
PBC-725
1092004
-
-
45
960
20.500
30
60
M6
16
PBC-730
PBC-730
1047254
-
-
65
480
27.000
40
80
M6
6
PBC-735
PBC-735
1092005
-
-
65
720
27.000
40
80
M6
9
PBC-740
PBC-740
1092006
-
-
65
960
27.000
40
80
M6
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表