目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
PAGOG / PAGOB, PG, M - Push-in tube connector
REIKU
Connectors
Straight connectors
Without thread
Push in tube connector
IP 54
Powered by
CAD模型選擇
{reiku/connectors/straight_connectors/without_thread/push_in_tube_connector/ip54/pagob_g_s.prj},{NB=PAGOB-12S19},{INFO=Data Sheet},{FB=1},{NW=12},{M=11},{NDM=18.600},{KDM=17.260},{B=18.6},{H=26.0},{L=37.5},{DMAX=23.0},{SW=17},{CNSMASSEXACT=0.47},{VE=50},{VERS=3},{INFOLINK=http://ftp.reiku.biz/REIKU_Datenblatt_datasheet_PAGOB_G()S().pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NW
Nominal width
[mm]
M
Thread
ⁿ/ₐ
B
Boring
[mm]
H
Height
[mm]
L
Height
[mm]
DMAX
Diameter
[mm]
SW
Width across flats
[mm]
CNSMASSEXACT
Weight [kg/100 psc.]
ⁿ/ₐ
VE
pcs.
ⁿ/ₐ
INFOLINK
ⁿ/ₐ
PAGOB-07S13
7
7
12.5
28.3
38.0
17.5
15
0.36
50
http://ftp.reiku.biz/REIK...
PAGOB-10S15
10
9
15.2
26.0
37.5
20.0
15
0.40
50
http://ftp.reiku.biz/REIK...
PAGOB-12S19
12
11
18.6
26.0
37.5
23.0
17
0.47
50
http://ftp.reiku.biz/REIK...
PAGOB-17S22
12
16
22.5
28.5
40.5
27.0
24
1.00
50
http://ftp.reiku.biz/REIK...
PAGOB-23S28
17
21
28.3
40.0
52.0
35.0
32
1.60
50
http://ftp.reiku.biz/REIK...
PAGOB-23S32
23
M32
32.2
40.0
51.5
39.0
32
1.40
30
http://ftp.reiku.biz/REIK...
PAGOB-29S37
29
29
37.0
41.0
57.5
44.0
38
2.80
20
http://ftp.reiku.biz/REIK...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表