您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
PA14 - Taper Female-Male reducing connector
C Matic
Category Fittings
Standard Fittings
PA Line - Brass Nickel-Plated Standard Fittings NPT
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/pa_line_brass_nickel-plated_standard_fittings_npt/pa1420-20taper20female-male20reducing20connector.prj},{NB=25040301},{SHA256=rOsJOVfS0jhQakw8o55MaFh6gVrCs9Ip6aruCLFaTWw=},{INAME=25040301},{NAME=25040301},{NNCUSTOM=PA14},{NTCUSTOM=Taper Female-Male reducing connector},{NBCUSTOM=25040301},{LINACUSTOM=25040301},{STEPFILE=25040301},{PNGFILE=PA14},{DWGFILE=PA14},{CODE=25040301},{TYPE=PA14 38 18},{MAT=Brass Nickel Plated},{D1NPTF=3/8},{D2NPTF=1/8},{L1=13.0},{L1IN=.512},{L2=19.0},{L2IN=.748},{HEX=18},{HEXIN=.709},{G=-},{OZ=-},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1NPTF
ⁿ/ₐ
D2NPTF
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
HEX
[mm]
HEXIN
[in]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
25040100
25040100
PA14 18 10-32
Brass Nickel Plated
1/8
10-32
8.5
.335
12.5
.492
12
.472
-
-
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
25040201
25040201
PA14 14 18
Brass Nickel Plated
1/4
1/8
13.0
.512
19.0
.748
14
.551
12.3
.434
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
25040301
25040301
PA14 38 18
Brass Nickel Plated
3/8
1/8
13.0
.512
19.0
.748
18
.709
-
-
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
25040302
25040302
PA14 38 14
Brass Nickel Plated
3/8
1/4
13.0
.512
19.0
.748
18
.709
18
.635
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
25040402
25040402
PA14 12 14
Brass Nickel Plated
1/2
1/4
17.0
.669
24.0
.945
22
.866
-
-
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
25040403
25040403
PA14 12 38
Brass Nickel Plated
1/2
3/8
17.0
.669
24.0
.945
22
.866
-
-
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表