P5GA - 12-32mm
PARKER AUTOMATION DIVISION EUROPE
Actuators
Handling products
Powered by
CAD模型選擇
{parker_origa/aktorik/handlingproducts/p5g.prj},{NB=P5GA-016MSG030B(0)},{IDNR=P5GA-016MSG030B},{ZYL=16.00},{GRIPPER=0},{A=17.50},{B=3.00},{C=8.00},{D=9.00},{E=31.10},{F=14.00},{G=24.00},{H=7.50},{I=12.00},{J=22.00},{K=34.00},{L=22.50},{M=35.00},{N=25.00},{O=14.00},{P=18.00},{Q=42.50},{R=14.00},{S=22.00},{T=26.00},{UU=M4 x 7 depth},{UU1=4.00},{VV=M4 x 7 depth},{VV1=4.00},{WW=M4 x 7 depth},{WW1=4.00},{XX=M5 x 5 depth},{XX1=5.00},{YY=M3},{YY1=3.00},{Z=6.00},{ZZ=3.00},{FASE=0.50},{F1=13.50},{F2=10.10},{D1=18.00},{D2=2.00},{XX2=4.25},{XX3=7.00},{UU2=9.00},{G1=7.50},{G2=24.00},{G3=6.00},{VV2=9.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Order-No.
ⁿ/ₐ
ZYL
Durchmesser
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
UU
ⁿ/ₐ
VV
ⁿ/ₐ
WW
ⁿ/ₐ
XX
ⁿ/ₐ
YY
ⁿ/ₐ
Z
[mm]
ZZ
[mm]
P5GA-012MSG030B
P5GA-012MSG030B
12.00
15.40
3.00
6.00
7.00
26.30
9.00
20.00
7.50
10.20
23.50
28.00
20.00
32.90
21.50
10.20
16.00
39.00
10.00
16.00
22.00
M3 x 5 depth
M3 x 5 depth
M3 x 5 depth
M3 x 5 depth
M3
5.00
2.50
P5GA-016MSG030B
P5GA-016MSG030B
16.00
17.50
3.00
8.00
9.00
31.10
14.00
24.00
7.50
12.00
22.00
34.00
22.50
35.00
25.00
14.00
18.00
42.50
14.00
22.00
26.00
M4 x 7 depth
M4 x 7 depth
M4 x 7 depth
M5 x 5 depth
M3
6.00
3.00
P5GA-020MSG030B
P5GA-020MSG030B
20.00
22.00
4.00
10.00
12.00
40.10
18.00
30.00
8.00
13.00
25.00
45.00
25.00
39.50
32.50
16.00
19.00
50.00
16.00
26.00
35.00
M5 x 8 depth
M5 x 8 depth
M5 x 8 depth
M5 x 5 depth
M4
7.00
3.50
P5GA-025MSG030B
P5GA-025MSG030B
25.00
26.00
5.00
12.00
14.00
47.90
21.00
36.00
8.50
18.00
28.00
52.00
28.50
45.50
38.50
20.00
21.50
58.00
20.00
32.00
40.00
M6 x 10 depth
M6 x 10 depth
M6 x 10 depth
M5 x 5 depth
M5
9.00
4.00
P5GA-032MSG030B
P5GA-032MSG030B
32.00
30.00
6.00
14.00
18.00
55.10
24.00
44.00
10.50
24.00
34.00
60.00
37.50
54.00
44.00
26.00
30.00
68.00
26.00
40.00
46.00
M6 x 10 depth
M6 x 10 depth
M6 x 10 depth
M5 x 5 depth
M6
10.00
5.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表