您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
P2B Pillow Block Bearings - Metric - Food Safe Mounted Bearings
Baldor Reliance
Dodge
Bearings
Food Safe
Pillow Block
Powered by
CAD模型選擇
{baldor/dodge/bearings/food_safe/pillow_block/p2b_scfs_m_asmtab.prj},{NB=137404},{SERIES=206},{SS=30},{SS1=30.000000},{PN=137404},{DESCRIPTION=P2B-SCFS-30M-SHFS},{BW=17.5000},{BOD=62.00000},{A=38.6},{A1=38.6000000},{B=158.8},{B1=158.8000000},{C=31.8},{C1=31.8000000},{DMIN=108.2},{DMIN1=108.2000000},{DMAX=127.0},{DMAX1=127.0000000},{F=M12},{F1=12.0000000},{G=23.6},{G1=23.6000000},{H=15.0},{H1=15.0000000},{J=81.0},{J1=81.0000000},{L=39.9},{L1=39.9000000},{M=42.9},{M1=42.9000000},{R=14.7},{R1=14.7000000},{S=23.9},{S1=23.9000000},{PPATH=p2b_scfs_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
BW
Bearing Width
[mm]
BOD
Bearing Outer Diameter
[mm]
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
137395
204
20
137395
P2B-SCFS-20M-SHFS
14.7000
47.00000
31.2
127.0
25.4
85.9
106.2
M10
21.3
12.7
63.5
28.4
33.3
12.7
18.5
137399
205
25
137399
P2B-SCFS-25M-SHFS
15.0000
52.00000
34.0
139.7
28.4
93.5
114.3
M10
21.6
13.5
68.8
33.5
36.6
14.2
19.8
137404
206
30
137404
P2B-SCFS-30M-SHFS
17.5000
62.00000
38.6
158.8
31.8
108.2
127.0
M12
23.6
15.0
81.0
39.9
42.9
14.7
23.9
137414
207
35
137414
P2B-SCFS-35M-SHFS
19.1000
72.00000
43.4
165.1
35.1
118.9
138.2
M12
23.9
14.2
92.2
46.7
47.8
17.0
26.4
137417
208
40
137417
P2B-SCFS-40M-SHFS
22.1000
80.00000
49.3
177.8
38.1
131.6
152.4
M12
24.6
14.2
96.8
52.1
49.3
19.1
30.2
137427
210
50
137427
P2B-SCFS-50M-SHFS
22.1000
90.00000
49.3
203.2
41.4
146.3
169.7
M16
29.0
15.7
109.5
61.7
57.2
19.1
30.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表