目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
NW / KF flexible tube SUS
COSMOTEC
Vacuum pipe parts
Flexible Tube / Bellows
Flexible Tube (None blade)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/flexible_tube_bellows/flexible_tube_none_blade/nw_kf_flexible_tube_sus_asmtab.prj},{NB=NW25FXT3000},{CNSORDERNO=NW25FXT3000},{PC=22234},{MAT=SUS 316},{STD=NW/KF25},{NW=25},{A=40},{C=31.5},{D=25.4},{L=3000},{L1=2960},{FB=60},{PPATH=nw_kf_flexible_tube_sus_parts/nw_kf_flexible_tube_sus_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
STD
Standard Size
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
L
Length
[mm]
L1
[mm]
FB
Fixed bending radius
[mm]
NW16FXT250
NW16FXT250
20122
NW/KF16
30
24.8
20.0
250
210
35
NW16FXT500
NW16FXT500
20123
NW/KF16
30
24.8
20.0
500
460
35
NW16FXT750
NW16FXT750
20694
NW/KF16
30
24.8
20.0
750
710
35
NW16FXT1000
NW16FXT1000
20121
NW/KF16
30
24.8
20.0
1000
960
35
NW16FXT1500
NW16FXT1500
20695
NW/KF16
30
24.8
20.0
1500
1460
35
NW16FXT2000
NW16FXT2000
20696
NW/KF16
30
24.8
20.0
2000
1960
35
NW16FXT2500
NW16FXT2500
22939
NW/KF16
30
24.8
20.0
2500
2460
35
NW16FXT3000
NW16FXT3000
22941
NW/KF16
30
24.8
20.0
2500
2460
35
NW25FXT250
NW25FXT250
20482
NW/KF25
40
31.5
25.4
250
210
60
NW25FXT500
NW25FXT500
20164
NW/KF25
40
31.5
25.4
500
460
60
NW25FXT750
NW25FXT750
20165
NW/KF25
40
31.5
25.4
750
710
60
NW25FXT1000
NW25FXT1000
20161
NW/KF25
40
31.5
25.4
1000
960
60
NW25FXT1500
NW25FXT1500
20162
NW/KF25
40
31.5
25.4
1500
1460
60
NW25FXT2000
NW25FXT2000
20163
NW/KF25
40
31.5
25.4
2000
1960
60
NW25FXT2500
NW25FXT2500
22951
NW/KF25
40
31.5
25.4
2500
2460
60
NW25FXT3000
NW25FXT3000
22234
NW/KF25
40
31.5
25.4
3000
2960
60
NW40FXT250
NW40FXT250
20210
NW/KF40
55
48.2
40.0
250
210
90
NW40FXT500
NW40FXT500
20211
NW/KF40
55
48.2
40.0
500
460
90
NW40FXT750
NW40FXT750
20212
NW/KF40
55
48.2
40.0
750
710
90
NW40FXT1000
NW40FXT1000
20207
NW/KF40
55
48.2
40.0
1000
960
90
NW40FXT1500
NW40FXT1500
20208
NW/KF40
55
48.2
40.0
1500
1460
90
NW40FXT2000
NW40FXT2000
20209
NW/KF40
55
48.2
40.0
2000
1960
90
NW40FXT2500
NW40FXT2500
22956
NW/KF40
55
48.2
40.0
2500
2460
90
NW40FXT3000
NW40FXT3000
22958
NW/KF40
55
48.2
40.0
3000
2960
90
NW50FXT250
NW50FXT250
20697
NW/KF50
75
59.0
50.0
250
210
120
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表