您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB56-88 - 六角厚螺母
Chinese Manufacturers
久耐紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/jiunai/gb56-88.prj},{NB=Nuts GB 56 M24},{GUIGE=M24},{D=24.000},{P=2.000},{DA=25.900},{DAMAX=25.900},{DAMIN=24.000},{DW=33.200},{DWMIN=33.200},{E=39.550},{EMIN=39.550},{M=38.000},{MMAX=38.000},{MMIN=36.400},{M1=29.120},{M1MIN=29.120},{S=36.000},{SMAX=36.000},{SMIN=35.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
GUIGE
螺纹规格
[mm]
D
[mm]
P
[mm]
DA
[mm]
DAMAX
[mm]
DAMIN
[mm]
DW
[mm]
DWMIN
[mm]
E
[mm]
EMIN
[mm]
M
[mm]
MMAX
[mm]
MMIN
[mm]
M1
[mm]
M1MIN
[mm]
S
[mm]
SMAX
[mm]
SMIN
[mm]
螺母 GB 56 M16
M16
16.000
1.500
17.300
17.300
16.000
22.500
22.500
26.170
26.170
25.000
25.000
24.160
19.330
19.330
24.000
24.000
23.160
螺母 GB 56 M18
M18
18.000
2.000
19.500
19.500
18.000
24.800
24.800
29.560
29.560
28.000
28.000
27.160
21.730
21.730
27.000
27.000
26.150
螺母 GB 56 M20
M20
20.000
2.000
21.600
21.600
20.000
27.700
27.700
32.950
32.950
32.000
32.000
30.400
24.320
24.320
30.000
30.000
29.160
螺母 GB 56 M22
M22
22.000
2.000
23.700
23.700
22.000
31.400
31.400
37.290
37.290
35.000
35.000
33.400
26.720
26.720
34.000
34.000
33.000
螺母 GB 56 M24
M24
24.000
2.000
25.900
25.900
24.000
33.200
33.200
39.550
39.550
38.000
38.000
36.400
29.120
29.120
36.000
36.000
35.000
螺母 GB 56 M27
M27
27.000
2.000
29.100
29.100
27.000
38.000
38.000
45.200
45.200
42.000
42.000
40.400
32.320
32.320
41.000
41.000
40.000
螺母 GB 56 M30
M30
30.000
2.000
32.400
32.400
30.000
42.700
42.700
50.850
50.850
48.000
48.000
46.400
37.120
37.120
46.000
46.000
45.000
螺母 GB 56 M36
M36
36.000
3.000
38.900
38.900
36.000
51.100
51.100
60.790
60.790
55.000
55.000
53.100
42.480
42.480
55.000
55.000
53.800
螺母 GB 56 M42
M42
42.000
3.000
45.400
45.400
42.000
60.600
60.600
72.090
72.090
65.000
65.000
63.100
50.480
50.480
65.000
65.000
63.800
螺母 GB 56 M48
M48
48.000
3.000
51.800
51.800
48.000
69.400
69.400
82.600
82.600
75.000
75.000
73.100
58.480
58.480
75.000
75.000
73.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HB4-4-2002 - Union,flared tube
Chinese Manufacturers
21.05.2014
GB/T 65-2000 - 开槽圆柱头螺钉
Chinese Manufacturers
26.06.2017
HB4-8-2002 - Union,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
GB/T62.1-2004 - 蝶形螺母 圆翼
Chinese Manufacturers
21.05.2014
08B-1 - 08B-1
Chinese Manufacturers
21.05.2014
HB4-7-2002 - Reducer,flared tube
Chinese Manufacturers
21.05.2014
GB 28-88 - 六角头螺杆带孔螺栓 A和B级
Chinese Manufacturers
21.05.2014
GB39-88 - 方螺母 C级
Chinese Manufacturers
21.05.2014
08B-2 - 08B-2
Chinese Manufacturers
21.05.2014
GB/T 67-2000 - 开槽盘头螺钉
Chinese Manufacturers
26.06.2017
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
DIN 582 - Ring nuts
Chinese Manufacturers
27.05.2014
GB/T6173-2000 - 六角薄螺母 细牙
Chinese Manufacturers
26.06.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表