目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NSK - Stand-Up Shaft Support
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Shafting & Supports
Supports
Metric
End Supported
Standard Height
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_shafting_supports/supports/metric/end_supported/standard_height/nsk.prj},{NB=NSK12},{NOTE=NOTE Please make selection from top to bottom},{MN=NSK12},{SD=12},{H=23},{E=21},{W=42},{L=14},{F=37.5},{G=6},{P=20},{B=32},{S=5.5},{CLAMPBLT=M4},{CB=4},{MOUNTBLT=M5},{WGT=0.0300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
SD
Shaft Dia.
[mm]
H
[mm]
E
[mm]
W
[mm]
L
Length
[mm]
F
[mm]
G
[mm]
P
[mm]
B
[mm]
S
[mm]
CLAMPBLT
Clamping Bolt
ⁿ/ₐ
MOUNTBLT
Mounting Bolt
ⁿ/ₐ
WGT
Weight
[kg]
NSK3
NSK3
NOTE Please make selectio...
3
20
21
42
14
33.0
6
18
32
5.5
M4
M5
0.0240
NSK4
NSK4
NOTE Please make selectio...
4
20
21
42
14
33.0
6
18
32
5.5
M4
M5
0.0240
NSK5
NSK5
NOTE Please make selectio...
5
20
21
42
14
33.0
6
18
32
5.5
M4
M5
0.0240
NSK6
NSK6
NOTE Please make selectio...
6
20
21
42
14
33.0
6
18
32
5.5
M4
M5
0.0240
NSK8
NSK8
NOTE Please make selectio...
8
20
21
42
14
33.0
6
18
32
5.5
M4
M5
0.0240
NSK10
NSK10
NOTE Please make selectio...
10
20
21
42
14
33.0
6
18
32
5.5
M4
M5
0.0240
NSK12
NSK12
NOTE Please make selectio...
12
23
21
42
14
37.5
6
20
32
5.5
M4
M5
0.0300
NSK13
NSK13
NOTE Please make selectio...
13
23
21
42
14
37.5
6
20
32
5.5
M4
M5
0.0300
NSK16
NSK16
NOTE Please make selectio...
16
27
24
48
16
44.0
8
25
38
5.5
M4
M5
0.0400
NSK20
NSK20
NOTE Please make selectio...
20
31
30
60
20
51.0
10
30
45
6.6
M5
M6
0.0700
NSK25
NSK25
NOTE Please make selectio...
25
35
35
70
24
60.0
12
38
56
6.6
M6
M6
0.1300
NSK30
NSK30
NOTE Please make selectio...
30
42
42
84
28
70.0
12
44
64
9.0
M6
M8
0.1800
NSK35
NSK35
NOTE Please make selectio...
35
50
49
98
32
82.0
15
50
74
11.0
M8
M10
0.2700
NSK40
NSK40
NOTE Please make selectio...
40
60
57
114
36
96.0
15
60
90
11.0
M8
M10
0.4200
NSK50
NSK50
NOTE Please make selectio...
50
70
63
126
40
120.0
18
74
100
14.0
M12
M12
0.7500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表