NSCSS-SN2 - Set Collar with Installation Screw Holes Split Type
NBK (锅屋百迪株式会社)
机械要素零件
固定轴环
With Hole Type
Two holes
Powered by
CAD模型選擇
{nbk/man_machine_elements/standard_set_collars/with_hole_type/2_holes/nscss_sn2_asmtab.prj},{NB=NSCSS-15-12-SN2},{IDNR=},{CN=NSCSS-15-12-SN2},{D1=15},{B=12},{D=35},{F=12.0},{P=25.0},{M=M5},{M1=M4},{MASS=111},{PPATH=nscss_cmsn2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
D1
Diameter d
[mm]
B
Width
[mm]
D
Diameter D
[mm]
F
Height
[mm]
P
Width
[mm]
M
Thread M
ⁿ/ₐ
M1
Thread M1
ⁿ/ₐ
NSCSS-8-8-SN2
NSCSS-8-8-SN2
8
8
25
8.0
16.5
M3
M3
NSCSS-8-10-SN2
NSCSS-8-10-SN2
8
10
25
8.0
18.0
M4
M4
NSCSS-8-12-SN2
NSCSS-8-12-SN2
8
12
28
8.5
18.0
M5
M4
NSCSS-8-15-SN2
NSCSS-8-15-SN2
8
15
30
9.0
19.0
M6
M4
NSCSS-10-10-SN2
NSCSS-10-10-SN2
10
10
30
9.0
20.0
M4
M4
NSCSS-10-12-SN2
NSCSS-10-12-SN2
10
12
30
9.0
20.0
M5
M4
NSCSS-10-15-SN2
NSCSS-10-15-SN2
10
15
35
10.0
22.5
M6
M4
NSCSS-12-10-SN2
NSCSS-12-10-SN2
12
10
30
10.0
21.0
M4
M4
NSCSS-12-12-SN2
NSCSS-12-12-SN2
12
12
30
10.0
21.0
M5
M4
NSCSS-12-15-SN2
NSCSS-12-15-SN2
12
15
35
11.0
23.5
M6
M4
NSCSS-15-10-SN2
NSCSS-15-10-SN2
15
10
32
11.0
24.5
M4
M4
NSCSS-15-12-SN2
NSCSS-15-12-SN2
15
12
35
12.0
25.0
M5
M4
NSCSS-15-15-SN2
NSCSS-15-15-SN2
15
15
40
13.0
27.5
M6
M4
NSCSS-16-10-SN2
NSCSS-16-10-SN2
16
10
35
12.0
25.5
M4
M4
NSCSS-16-12-SN2
NSCSS-16-12-SN2
16
12
35
12.0
25.5
M5
M4
NSCSS-16-15-SN2
NSCSS-16-15-SN2
16
15
40
13.0
28.0
M6
M4
NSCSS-20-10-SN2
NSCSS-20-10-SN2
20
10
40
14.0
30.0
M4
M5
NSCSS-20-12-SN2
NSCSS-20-12-SN2
20
12
40
14.0
30.0
M5
M5
NSCSS-20-15-SN2
NSCSS-20-15-SN2
20
15
45
15.0
32.5
M6
M5
NSCSS-25-12-SN2
NSCSS-25-12-SN2
25
12
45
17.0
35.0
M5
M5
NSCSS-25-15-SN2
NSCSS-25-15-SN2
25
15
50
18.0
37.5
M6
M5
NSCSS-30-15-SN2
NSCSS-30-15-SN2
30
15
55
20.0
42.5
M6
M6
NSCSS-35-15-SN2
NSCSS-35-15-SN2
35
15
60
23.0
47.5
M6
M6
NSCSS-40-18-SN2
NSCSS-40-18-SN2
40
18
70
26.0
55.0
M8
M8
NSCSS-50-22-SN2
NSCSS-50-22-SN2
50
22
85
32.0
67.5
M10
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表